Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 6.0 V
-
Input levels:
-
For 74HC1G86-Q100: CMOS level
-
For 74HCT1G86-Q100: TTL level
-
-
CMOS low power dissipation
-
High noise immunity
-
Symmetrical output impedance
-
Balanced propagation delays
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
MIL-STD-883, method 3015 exceeds 2000 V
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC1G86GV-Q100 | Production | 2.0 - 6.0 | CMOS | ± 2.6 | 9 | 36 | 1 | low | -40~125 | 220 | 33.0 | 131 | TSOP5 |
74HC1G86GW-Q100 | Production | 2.0 - 6.0 | CMOS | ± 2.6 | 9 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
74HCT1G86GV-Q100 | Production | 4.5 - 5.5 | TTL | ± 2 | 10 | 36 | 1 | low | -40~125 | 220 | 33.0 | 131 | TSOP5 |
74HCT1G86GW-Q100 | Production | 4.5 - 5.5 | TTL | ± 2 | 10 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC1G86GV-Q100 | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | H86 | 74HC1G86GV-Q100H ( 9353 002 15125 ) |
74HC1G86GW-Q100 | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | HH | 74HC1G86GW-Q100H ( 9353 002 16125 ) |
74HCT1G86GV-Q100 | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | T86 | 74HCT1G86GV-Q100H ( 9353 002 17125 ) |
74HCT1G86GW-Q100 | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | TH | 74HCT1G86GW-Q100H ( 9353 002 18125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC1G86GV-Q100 | 74HC1G86GV-Q100H | 74HC1G86GV-Q100 | Always Pb-free | ||
74HC1G86GW-Q100 | 74HC1G86GW-Q100H | 74HC1G86GW-Q100 | Always Pb-free | ||
74HCT1G86GV-Q100 | 74HCT1G86GV-Q100H | 74HCT1G86GV-Q100 | Always Pb-free | ||
74HCT1G86GW-Q100 | 74HCT1G86GW-Q100H | 74HCT1G86GW-Q100 | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT1G86_Q100 | 2-input EXCLUSIVE-OR gate | Data sheet | 2022-01-27 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc1g86 | 74HC1G86 IBIS model | IBIS model | 2022-12-21 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc1g86 | 74HC1G86 IBIS model | IBIS model | 2022-12-21 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.