×

74AVC9112

1-to-4 fan-out buffer

The 74AVC9112 is a 1-to-4 fan-out buffer suitable for use in clock distribution. It has a data input (A), four data outputs (Yn) and an output enable input (OE). VCC can be supplied at any voltage between 0.8 V and 3.6 V. A HIGH on OE causes all outputs to be pulled LOW via pull-down resistors, a LOW on OE disconnects the pull-down resistors and enables all outputs.

Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.

The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range:

    • VCC: 0.8 V to 3.6 V

  • Inputs accept voltages up to 3.6 V

  • Maximum data rates:

    • 380 Mbit/s (3.3 V)

    • 200 Mbit/s (2.5 V)

    • 200 Mbit/s (1.8 V)

    • 150 Mbit/s (1.5 V)

    • 100 Mbit/s (1.2 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 3B exceeds 8 kV

    • CDM JESD22-C101 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AVC9112DCProduction0.8 - 3.6CMOS/LVTTL± 121901very low-40~125194104VSSOP8
74AVC9112GTProduction0.8 - 3.6CMOS/LVTTL± 121901very low-40~125271118XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AVC9112DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveBb74AVC9112DCH
( 9356 901 24125 )
74AVC9112GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveBb74AVC9112GTX
( 9356 901 25115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AVC9112DC74AVC9112DCH74AVC9112DCweek 25, 2019
74AVC9112GT74AVC9112GTX74AVC9112GTweek 25, 2019
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AVC91121-to-4 fan-out bufferData sheet2018-04-23
avc911274AVC9112 IBIS modelIBIS model2018-06-18
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
avc911274AVC9112 IBIS modelIBIS model2018-06-18

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.