×

BC807W series

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEDEC

JEITA

BC807W

SOT323

-

SC-70

BC817W

BC807-16W

BC817-16W

BC807-25W

BC817-25W

BC807-40W

BC817-40W

Features and benefits

  • High current

  • Three current gain selections

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC807-16WSOT323SC-702 x 1.25 x 0.95PNP200-45-50010025015080N
BC807-25WSOT323SC-702 x 1.25 x 0.95PNP200-45-50016040015080N
BC807-40WSOT323SC-702 x 1.25 x 0.95PNP200-45-50025060015080N
BC807WSOT323SC-702 x 1.25 x 0.95PNP200-45-500100600150--

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC807-16W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active5A%BC807-16W,135
( 9340 242 40135 )
SOT323_115Active5A%BC807-16W,115
( 9340 242 40115 )
BC807-25W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active5B%BC807-25W,115
( 9340 242 50115 )
SOT323_135Active5B%BC807-25W,135
( 9340 242 50135 )
BC807-40W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active5C%BC807-40W,135
( 9340 242 60135 )
SOT323_115Active5C%BC807-40W,115
( 9340 242 60115 )
BC807W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active5D%BC807W,135
( 9340 271 70135 )
SOT323_115Active5D%BC807W,115
( 9340 271 70115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC807-16W/MI9340696481152018-12-312019-06-30BC807-16W
    BC807-25W934024250185
    BC807-25W/MI9340696541152018-12-312019-06-30BC807-25W
      BC807-25W/ZL9340697171352017-05-312017-11-30BC807-25W
        BC807-25W/ZL9340697171152017-05-312017-11-30BC807-25W
          BC807-40W/A2934062887115
          BC807-40W/MI9340689061352018-12-312019-06-30BC807-40W
            BC807-40W/MI9340689061152018-12-312019-06-30BC807-40W
              BC807-40W/ZL9340697181352017-05-312017-11-30BC807-40W
                BC807-40W/ZL9340697181152017-05-312017-11-30BC807-40W

                  Environmental information

                  Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
                  BC807-16WBC807-16W,135BC807-16Wweek 30, 2003
                  BC807-16WBC807-16W,115BC807-16Wweek 30, 2003
                  BC807-25WBC807-25W,115BC807-25Wweek 30, 2003
                  BC807-25WBC807-25W,135BC807-25Wweek 30, 2003
                  BC807-40WBC807-40W,135BC807-40Wweek 30, 2003
                  BC807-40WBC807-40W,115BC807-40Wweek 30, 2003
                  BC807WBC807W,135BC807Wweek 30, 2003
                  BC807WBC807W,115BC807Wweek 30, 2003
                  Quality and reliability disclaimer

                  Documentation (4)

                  File nameTitleTypeDate
                  BC807W_SER45 V, 500 mA PNP general-purpose transistorsData sheet2022-06-30
                  SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
                  WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
                  REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

                  Support

                  If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

                  Ordering, pricing & availability

                  Sample

                  As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

                  Sample orders normally take 2-4 days for delivery.

                  If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.