×

BC817W

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistor in a very small SOT323 (SC70) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement

Nexperia

JEDEC

JEITA

BC817W

SOT323

-

SC-70

BC807W

BC817-16W

BC807-16W

BC817-25W

BC807-25W

BC817-40W

BC807-40W

Features and benefits

  • High current

  • Three current gain selections

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC817-16WSOT323SC-702 x 1.25 x 0.95NPN20045500100250150100N
BC817-25WSOT323SC-702 x 1.25 x 0.95NPN20045500160400150100N
BC817-40WSOT323SC-702 x 1.25 x 0.95NPN20045500250600150100N
BC817WSOT323SC-702 x 1.25 x 0.95NPN20045500100600150-N

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817-16W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6A%BC817-16W,135
( 9340 219 20135 )
SOT323_115Active6A%BC817-16W,115
( 9340 219 20115 )
BC817-25W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6B%BC817-25W,135
( 9340 219 30135 )
SOT323_115Active6B%BC817-25W,115
( 9340 219 30115 )
BC817-40W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active6C%BC817-40W,115
( 9340 219 40115 )
SOT323_135Active6C%BC817-40W,135
( 9340 219 40135 )
BC817W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6D%BC817W,135
( 9340 219 10135 )
SOT323_115Active6D%BC817W,115
( 9340 219 10115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC817-25W/MI9340696531152018-12-312019-06-30BC817-25W
    BC817-40W934021940185
    BC817-40W/A2934062888115
    BC817-40W/MI9340689051352018-12-312019-06-30BC817-40W
      BC817-40W/MI9340689051152018-12-312019-06-30BC817-40W
        BC817-40W/ZL9340697191352017-05-312017-11-30BC817-40W
          BC817-40W/ZL9340697191152017-05-312017-11-30BC817-40W

            Environmental information

            Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
            BC817-16WBC817-16W,135BC817-16Wweek 30, 2003
            BC817-16WBC817-16W,115BC817-16Wweek 30, 2003
            BC817-25WBC817-25W,135BC817-25Wweek 30, 2003
            BC817-25WBC817-25W,115BC817-25Wweek 30, 2003
            BC817-40WBC817-40W,115BC817-40Wweek 30, 2003
            BC817-40WBC817-40W,135BC817-40Wweek 30, 2003
            BC817WBC817W,135BC817Wweek 30, 2003
            BC817WBC817W,115BC817Wweek 30, 2003
            Quality and reliability disclaimer

            Documentation (4)

            File nameTitleTypeDate
            BC817W_SER45 V, 500 mA NPN general-purpose transistorsData sheet2022-06-30
            SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
            WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
            REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

            Support

            If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

            Ordering, pricing & availability

            Sample

            As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

            Sample orders normally take 2-4 days for delivery.

            If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.