×

CBT3306-Q100

Dual bus switch

The CBT3306-Q100 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)
    • Specified from -40 °C to +85 °C
  • 5 Ω switch connection between two ports
  • TTL-compatible input levels
  • Latch-up protection exceeds 100 mA per JESD78B
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V

Applications

Documentation (4)

File nameTitleTypeDate
CBT3306_Q100Dual bus switchData sheet2019-03-06
AN90010Pin FMEA for CBT(D) familyApplication note2019-10-28
cbt3306cbt3306 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbt3306cbt3306 IBIS modelIBIS model2013-04-07