×

74AUP1G32-Q100

Low-power 2-input OR-gate

The 74AUP1G32-Q100 provides the single 2-input OR function.

Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 µA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G32GM-Q100Production0.8 - 3.6CMOS± 1.97.9701ultra low-40~1253117.7157XSON6
74AUP1G32GW-Q100Production0.8 - 3.6CMOS± 1.97.9701ultra low-40~12530979.2179TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G32GM-Q100
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActivepG74AUP1G32GM-Q100X
( 9356 907 67115 )
74AUP1G32GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActivepG74AUP1G32GW-Q100H
( 9353 007 67125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP1G32GW-Q100/AU9356903281252019-12-312020-06-3074AUP1G32GW-Q100

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74AUP1G32GM-Q10074AUP1G32GM-Q100X74AUP1G32GM-Q100week 25, 2019
    74AUP1G32GW-Q10074AUP1G32GW-Q100H74AUP1G32GW-Q100Always Pb-free
    Quality and reliability disclaimer

    Documentation (9)

    File nameTitleTypeDate
    74AUP1G32_Q100Low-power 2-input OR-gateData sheet2023-07-13
    aup1g3274AUP1G32 IBIS modelIBIS model2014-12-14
    Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
    MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
    SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    aup1g3274AUP1G32 IBIS modelIBIS model2014-12-14

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.