Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range:
-
VCC(A): 1.65 V to 3.6 V and VCC(B): 2.3 V to 5.5 V
-
-
Maximum data rates:
-
Push-pull: 24 Mbps
-
-
IOFF circuitry provides partial Power-down mode operation
-
Inputs accept voltages up to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2.5 kV for A port
-
HBM: ANSI/ESDA/Jedec JS-001 Class 3B exceeds 15 kV for B port
-
MIL-STD-883, method 3015 Class 2 exceeds 2.5 kV for A port
-
MIL-STD-883, method 3015 Class 3B exceeds 15 kV for B port
-
IEC61000-4-2 contact discharge exceeds 8000 V for B port
-
-
Latch-up performance exceeds 100 mA per JESD 78B Class II
-
Multiple package options
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NXS0104BQ-Q100 | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | -0.02 | 6 | 4 | low | -40~125 | 96 | 12.8 | 64 | DHVQFN14 |
NXS0104GU12-Q100 | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | - 0.02 / 1.0 | 6.0 | 4 | low | -40~125 | 135 | 4.2 | 58 | XQFN12 |
NXS0104PW-Q100 | Production | 1.65 - 3.6 | 2.3 - 5.5 | CMOS | -0.02 | 6 | 4 | low | -40~125 | 133 | 4.9 | 58 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXS0104BQ-Q100 | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | S0104 | NXS0104BQ-Q100X ( 9356 908 11115 ) | |
NXS0104GU12-Q100 | XQFN12 (SOT1174-1) | SOT1174-1 | SOT1174-1_115 | Active | Standard Marking | NXS0104GU12-Q100X ( 9356 913 22115 ) | |
NXS0104PW-Q100 | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | NXS0104 | NXS0104PW-Q100J ( 9356 908 09118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXS0104BQ-Q100 | NXS0104BQ-Q100X | NXS0104BQ-Q100 | week 25, 2019 | ||
NXS0104GU12-Q100 | NXS0104GU12-Q100X | NXS0104GU12-Q100 | |||
NXS0104PW-Q100 | NXS0104PW-Q100J | NXS0104PW-Q100 | week 25, 2019 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
NXS0104_Q100 | Dual supply translating transceiver; open drain; auto direction sensing | Data sheet | 2022-05-02 |
nxs0104 | NXS0104 IBIS model | IBIS model | 2020-11-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2022-06-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
nxs0104 | NXS0104 IBIS model | IBIS model | 2020-11-05 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.