×

74LV1T125

Single supply translating buffer/line driver; 3-state

The 74LV1T125 is a single, level translating buffer/line driver with 3-state output. The low threshold inputs support 1.8 V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level up translation. In addition, the 5 V tolerant input pins enable down translation (3.3 V to 2.5 V output at VCC = 2.5 V). The 3-state output is controlled by the output enable input (OE). A HIGH-level at OE causes the output to assume a high-impedance OFF-state. The output level is referenced to the supply voltage and supports 1.8 V, 2.5 V, 3.3 V and 5.0 V CMOS levels. The wide VCC range permits the generation of output levels to connect to controllers or processors.

Features and benefits

  • Single supply voltage translator at 1.8 V, 2.5 V, 3.3 V and 5.0 V

  • Up translation

    • 1.2 V to 1.8 V at VCC = 1.8 V

    • 1.5 V to 2.5 V at VCC = 2.5 V

    • 1.8 V to 3.3 V at VCC = 3.3 V

    • 3.3 V to 5.0 V at VCC = 5.0 V

  • Down translation

    • 3.3 V to 1.8 V at VCC = 1.8 V

    • 3.3 V to 2.5 V at VCC = 2.5 V

    • 5.0 V to 3.3 V at VCC = 3.3 V

  • 5 V tolerant inputs

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Portable applications

  • PC and notebooks

  • Industrial controller

  • Telecom

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV1T125GVProduction1.6 - 5.5CMOS± 81low-40~12527666.9173TSOP5
74LV1T125GWProduction1.6 - 5.5CMOS± 81low-40~12531685.8186TSSOP5
74LV1T125GXProduction1.6 - 5.5CMOS± 81low-40~125340105.0206X2SON5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV1T125GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveSN74LV1T125GVH
( 9356 909 04125 )
74LV1T125GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveSN74LV1T125GWH
( 9356 901 04125 )
74LV1T125GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveSN74LV1T125GXH
( 9356 901 05125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LV1T125GV74LV1T125GVH74LV1T125GVweek 25, 2019
74LV1T125GW74LV1T125GWH74LV1T125GWweek 25, 2019
74LV1T125GX74LV1T125GXH74LV1T125GXweek 25, 2019
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
74LV1T125Single supply translating buffer/line driver; 3-stateData sheet2023-12-06
Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
lv1t125IBIS model of 74LV1T125IBIS model2018-01-19
Nexperia_74LV1Txxx_voltage_translatorsSingle supply logic gates with voltage translationLeaflet2018-02-02
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lv1t125IBIS model of 74LV1T125IBIS model2018-01-19

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.