×

74ALVC162334A

16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state)

The 74ALVC162334A is a 16-bit universal bus driver. Data flow is controlled by active LOW output enable (OE), active LOW latch enable (LE), and clock input (CP).

When LE is LOW, the A to Y data flow is transparent. When LE is HIGH and CP is held at LOW or HIGH, the data is latched; on the LOW to HIGH transient of CP, the A data is stored in the latch/flip-flop.

The 74ALVC162334A is designed with 30 Ω series resistors in both HIGH or LOW output stages.

When OE is LOW, the outputs are active. When OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the latch/flip-flop.

To ensure the high-impedance state during power-up or power-down, OE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features and benefits

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard 8-1A
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Current drive: ±24 mA at 3.0 V
  • MULTIBYTE flow-through standard pinout architecture
  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce
  • Output drive capability 50 Ω transmission lines at 85 °C
  • Integrated 30 Ω termination resistors
  • Input diodes to accommodate strong drivers

Documentation (3)

File nameTitleTypeDate
74ALVC162334A16-bit registered driver with inverted register enable and 30 Ohm termination resistors (3-state)Data sheet2017-05-10
alv2334aalv2334a IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
alv2334aalv2334a IBIS modelIBIS model2013-04-07