×

74ALVCH162601

18-bit universal bus transceiver with 30 Ohm termination resistor; 3-state

The 74ALVCH162601 is an 18-bit universal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OE AB and OE BA), and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is HIGH. When LEAB is LOW, the A data is latched if CPAB is held at a HIGH or LOW logic level. If LEAB is LOW, the A-bus data is stored in the latch/flip-flop on the LOW-to-HIGH transition of CPAB. When OE AB is LOW, the outputs are active. When OE AB is HIGH, the outputs are in the high-impedance state. The clocks can be controlled with the clock-enable inputs (CE BA/CE AB).

Data flow for B-to-A is similar to that of A-to-B but uses OE BA,LEBA and CPBA.

To ensure the high-impedance state during power-down, OE BA and OE AB should be tied to VCC through a pull-up resistor, the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

The 74ALVCH162601 is designed with 30 Ω series resistors in both HIGH or LOW output stage.

Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features and benefits

  • Complies with JEDEC standard no. 8-1A

  • CMOS low power consumption

  • Direct interface with TTL levels

  • MULTIBYTE™™ flow-through standard pin-out architecture

  • Low inductance multiple VCC and ground pins for minimum noise and ground bounce

  • All data inputs have bus hold circuitry

  • Integrated 30 Ω termination resistors

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Package name
74ALVCH162601DGGProductionn.a.n.a.TTL± 123.118150low-40~8593TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH162601DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVCH16260174ALVCH162601DGG:1
( 9352 628 00118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH162601DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVCH16260174ALVCH162601DGGY
( 9352 628 00518 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH162601DGG935262800518
74ALVCH162601DGG9352628005122021-12-312022-06-3074ALVCH162601DGG
    74ALVCH162601DGG935262800112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH162601DGG74ALVCH162601DGG:174ALVCH162601DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH162601DGG74ALVCH162601DGGY74ALVCH162601DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74ALVCH16260118-bit universal bus transceiver with 30 Ohm termination resistor; 3-stateData sheet2024-03-03
    alvch162601alvch162601 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch162601alvch162601 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.