×

74ALVCH162827

20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state

The 74ALVCH162827 20-bit buffers provide high performance bus interface buffering for wide data/address paths or buses carrying parity. They have NAND output enables (nOE1 and nOE2) for maximum control flexibility.

The 74ALVCH162827 is designed with 30 Ω series resisters in both the pull-up and pull-down output structures. This design reduces line noise in applications such as memory address drivers, clock drivers and bus receivers/transmitters.

To ensure the high impedance state during power up or power down, nOEn should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

The 74ALVCH162827 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features and benefits

  • CMOS low power consumption

  • MultiByte flow-through standard pin-out architecture

  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce

  • Direct interface with TTL levels (2.7 V to 3.6 V)

  • Bus hold on data inputs

  • Current drive ± 12 mA at 3.0 V

  • Integrated 30 Ω termination resistors

  • Complies with JEDEC standards:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V

    • CDM JESD22-C101E exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Package name
74ALVCH162827DGGProduction2.3 - 3.6LVTTL± 1215020low-40~8593TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH162827DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVCH16282774ALVCH162827DGG,1
( 9352 543 70118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH162827DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVCH16282774ALVCH162827DGGY
( 9352 543 70518 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH162827DGG935254370518
74ALVCH162827DGG9352543705122021-12-312022-06-3074ALVCH162827DGG
    74ALVCH162827DGG935254370112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH162827DGG74ALVCH162827DGG,174ALVCH162827DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH162827DGG74ALVCH162827DGGY74ALVCH162827DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (4)

    File nameTitleTypeDate
    74ALVCH16282720-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-stateData sheet2018-01-19
    alvch162827alvch162827 IBIS modelIBIS model2013-04-07
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch162827alvch162827 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.