×

74AHCV17A

Hex buffer Schmitt trigger

The 74AHCV17A is a hex buffer with Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.8 V to 5.5 V

  • Typical tpd of 3.2 ns at 5 V

  • Typical VOL(p)< 0.8 V at VCC = 3.3 V, Tamb = 25 °C

  • Typical VOH(v)> 2.3 V at VCC = 3.3 V, Tamb = 25 °C

  • Supports mixed-mode voltage operation on all ports

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHCV17APWProduction1.8 - 5.5CMOS± 16606low-40~12514369TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHCV17APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCV17A74AHCV17APWJ
( 9353 304 31118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHCV17APW74AHCV17APWJ74AHCV17APWweek 25, 2019
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
74AHCV17AHex buffer Schmitt triggerData sheet2024-01-23
ahcv17aahcv17a IBIS modelIBIS model2017-06-02
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahcv17aahcv17a IBIS modelIBIS model2017-06-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.