×

74ALVCH16825

18-bit buffer/driver; 3-state

The 74ALVCH16825 is an 18–bit non-inverting buffer/driver with 3-state outputs for bus-oriented applications. The 74ALVCH16825 consists of two 9-bit sections with separate output enable signals. For either 9-bit buffer section, the two output enable (1OE1 and 1OE2 or 2OE1 and 2OE2) inputs must both be LOW for corresponding nYn outputs to be active. If either output enable input is HIGH, the outputs of that 9-buffer section are in the high impedance state.

The 74ALVCH16825 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features and benefits

  • Wide supply voltage range of 1.2 V to 3.6 V

  • CMOS low power dissipation

  • MULTIBYTE™ flow-through standard pin-out architecture

  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • Bus hold on data inputs

  • Output drive capability 50 Ω transmission lines at 85 °C

  • Current drive ± 24 mA at 3.0 V

  • Latch-up performance exceeds 250 mA per JESD 78 Class II.A

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C/JESD36 (2.7 V to 3.6 V)

  • ESD specifications:
    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM ANSI/ESDA/JEDEC JS-002 Class C3 exceeds 1 kV

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Package name
74ALVCH16825DGGProduction1.2 - 3.6LVTTL± 2415018low-40~8593TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16825DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVCH1682574ALVCH16825DGG:11
( 9352 590 50118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16825DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVCH1682574ALVCH16825DGGY
( 9352 590 50518 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH16825DGG935259050518
74ALVCH16825DGG9352590505122021-12-312022-06-3074ALVCH16825DGG
    74ALVCH16825DGG935259050112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16825DGG74ALVCH16825DGG:1174ALVCH16825DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16825DGG74ALVCH16825DGGY74ALVCH16825DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (4)

    File nameTitleTypeDate
    74ALVCH1682518-bit buffer/driver; 3-stateData sheet2018-04-06
    alvch16825alvch16825 IBIS modelIBIS model2013-04-07
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch16825alvch16825 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.