×

74ALVCH16952

16-bit registered transceiver; 3-state

The 74ALVCH16952 consists of two sections, each containing a dual octal non-inverting registered transceiver. Two 8-bit back to back registers store data flowing in both directions between two bidirectional buses. Data applied to the inputs is entered and stored on the rising edge of the clock (nCPAB and nCPBA) provided that the clock enable (nCEAB and nCEBA) is LOW. The data is then present at the output buffers, but is only accessible when the output enable input (nOEAB and nOEBA) is LOW. Data flow from A inputs to B outputs is the same as for B inputs to A outputs.

Features and benefits

  • CMOS low-power consumption

  • Multibyte flow-through pinout architecture

  • Low inductance, multiple center power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • Output drive capability 50 Ω transmission lines at 85 °C

  • Complies with JEDEC standard JESD8-B

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Package name
74ALVCH16952DGGProductionn.a.n.a.TTL± 243.216150low-40~8593TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16952DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVCH1695274ALVCH16952DGG,11
( 9352 628 01118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16952DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVCH1695274ALVCH16952DGGY
( 9352 628 01518 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH16952DGG935262801518
74ALVCH16952DGG9352628015122021-12-312022-06-3074ALVCH16952DGG
    74ALVCH16952DGG935262801112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16952DGG74ALVCH16952DGG,1174ALVCH16952DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16952DGG74ALVCH16952DGGY74ALVCH16952DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74ALVCH1695216-bit registered transceiver; 3-stateData sheet2018-01-09
    alvch16952alvch16952 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch16952alvch16952 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.