×

74ALVCH16646

16-bit bus transceiver/register; 3-state

The 74ALVCH16646 consists of 16 non-inverting bus transceiver circuits with 3-state outputs, D-type flip-flops and control circuitry arranged for multiplexed transmission of data directly from the internal registers. Data on the ‘A’ or ‘B’ bus will be clocked in the internal registers, as the appropriate clock (nCPAB or nCPBA) goes to a HIGH logic level. Output enable (nOE) and direction (nDIR) inputs are provided to control the transceiver function. In the transceiver mode, data present at the high-impedance port may be stored in either the ‘A’ or ‘B’ register, or in both. The select source inputs (nSAB and nSBA) can multiplex stored and real-time (transparent mode) data. The direction (nDIR) input determines which bus will receive data when nOE is active (LOW). In the isolation mode (nOE = HIGH), ‘A’ data may be stored in the ‘B’ register and/or ‘B’ data may be stored in the ‘A’ register.

When an output function is disabled, the input function is still enabled and may be used to store and transmit data. Only one of the two buses, ‘A’ or ‘B’ may be driven at a time.

To ensure the high impedance state during power up or power down, nOE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking/current-sourcing capability of the driver.

Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.

Features and benefits

  • Wide supply voltage range of 2.3 V to 3.6 V

  • CMOS low power consumption

  • MULTIBYTE™ flow-through standard pin-out architecture

  • Low inductance multiple VCC and GND pins for minimize noise and ground bounce

  • Bushold on all data inputs(74ALVCH16245 only)

  • Current drive ±24 mA at VCC = 3.0 V.

  • Direct interface with TTL levels

  • Output drive capability 50 Ω transmission lines at 85 °C

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
    • CDM ANSI/ESDA/JEDEC JS-002 Class C3 exceeds 1 kV
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsfmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Package name
74ALVCH16646DGGProductionn.a.n.a.TTL± 242.616150low-40~8593TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16646DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVCH1664674ALVCH16646DGG:11
( 9352 624 21118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16646DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVCH1664674ALVCH16646DGGY
( 9352 624 21518 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH16646DGG935262421518
74ALVCH16646DGG9352624215122021-12-312022-06-3074ALVCH16646DGG
    74ALVCH16646DGG935262421112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16646DGG74ALVCH16646DGG:1174ALVCH16646DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16646DGG74ALVCH16646DGGY74ALVCH16646DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74ALVCH1664616-bit bus transceiver/register; 3-stateData sheet2018-09-11
    alvch16646alvch16646 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch16646alvch16646 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.