×

74ALVCH16841

20-bit bus interface D-type latch; 3-state

The 74ALVCH16841 has two 10-bit D-type latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. The two sections of each register are controlled independently by the latch enable (nLE) and output enable (nOE) control gates.

When nOE is LOW, the data in the registers appears at the outputs. When nOE is HIGH the outputs are in High-impedance OFF state. Operation of the nOE input does not affect the state of the flip-flops.

The 74ALVCH16841 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.

Features and benefits

  • Wide supply voltage range of 1.2 V to 3.6 V

  • CMOS low power consumption

  • Direct interface with TTL levels

  • Current drive ±24 mA at VCC = 3.0 V

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple VCC and GND pins for minimize noise and ground bounce

  • All data inputs have bushold

  • Output drive capability 50 Ω transmission lines at 85 °C

  • 3-state non-inverting outputs for bus oriented applications

  • Complies with JEDEC standards:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V

    • CDM JESD22-C101E exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74ALVCH16841DGGProduction1.2 - 3.6LVTTL± 242.4low-40~859321.0TSSOP56

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16841DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_118ActiveALVCH1684174ALVCH16841DGG,11
( 9352 590 90118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVCH16841DGG
TSSOP56
(SOT364-1)
SOT364-1SSOP-TSSOP-VSO-WAVE
SOT364-1_518Discontinued / End-of-lifeALVCH1684174ALVCH16841DGGY
( 9352 590 90518 )
SOT364-1_512Withdrawn / End-of-lifeALVCH1684174ALVCH16841DGGS
( 9352 590 90512 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVCH16841DGG935259090518
74ALVCH16841DGG9352590905122021-12-312022-06-3074ALVCH16841DGG
    74ALVCH16841DGG935259090112

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16841DGG74ALVCH16841DGG,1174ALVCH16841DGGweek 2, 2006

    The variants in the table below are discontinued. See the table Discontinuation information for more information.

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74ALVCH16841DGG74ALVCH16841DGGY74ALVCH16841DGGAlways Pb-free
    74ALVCH16841DGG74ALVCH16841DGGS74ALVCH16841DGGAlways Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    74ALVCH1684120-bit bus interface D-type latch; 3-stateData sheet2018-09-12
    alvch16841alvch16841 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT364-1plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm bodyPackage information2022-06-23

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    alvch16841alvch16841 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.