×

74AVC16245-Q100

16-bit transceiver with direction pin; 3.6 V tolerant; 3-state

The 74AVC16245-Q100 is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features two output enable inputs (nOE) for easy cascading and two send/receive inputs (nDIR) for direction control. Inputs nOE control the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.

The 74AVC16245-Q100 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance output state during power-up or power-down, tie pins nOE to VCC through a pull-up resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)
    • Specified from -40 °C to +85 °C

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-1A (2.7 V to 3.6 V)

  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 1000 V

    • HBM JESD22-A114F exceeds 1000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

  • CMOS low power consumption

  • Input/output tolerant up to 3.6 V

  • Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation

  • Low inductance multiple VCC and GND pins to minimize noise and ground bounce

  • Supports Live Insertion

Documentation (4)

File nameTitleTypeDate
74AVC16245_Q10016-bit transceiver with direction pin; 3.6 V tolerant; 3-stateData sheet2017-03-30
AN90007Pin FMEA for AVC familyApplication note2018-11-30
avc1624574AVC16245 IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
avc1624574AVC16245 IBIS modelIBIS model2019-01-09