×

74AVC16374

16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state

The 74AVC16374 is a 16-bit edge triggered flip-flop featuring separate D-type inputs for each flip-flop and 3-state outputs for bus-oriented applications. The 74AVC16374 consist of 2 sections of 8 edge-triggered flip-flops. A clock input (CP) and an output enable (OE) are provided per 8-bit section.

The 74AVC16374 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance output state during power-up or power-down, nOE should be tied to VCC through a pull-up resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-1A (2.7 V to 3.6 V)

  • CMOS low power consumption

  • Input/output tolerant up to 3.6 V

  • Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation

  • Low inductance multiple VCC and GND pins to minimize noise and ground bounce

  • Supports Live Insertion

Documentation (4)

File nameTitleTypeDate
74AVC1637416-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-stateData sheet2017-05-03
AN90007Pin FMEA for AVC familyApplication note2018-11-30
avc1637474AVC16374 IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
avc1637474AVC16374 IBIS modelIBIS model2019-01-09