×

74AVC1T8832

Single dual-supply translating 2-input OR with strobe

The 74AVC1T8832 is a single dual-supply translating 2-input OR with strobe inputs. It features two data input pins (A, B), two strobe input pins (STRA, STRB), one data output pin (Y) and dual-supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins A, B, STRA and STRB are referenced to VCC(A) and pin Y is referenced to VCC(B).

The logic equation provided at the Y output is:

Y = STRA A + STRB B

The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In Suspend mode when either VCC(A) or VCC(B) are at GND level, the Y output is in the high-impedance OFF-state.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 0.8 V to 3.6 V

    • VCC(B): 0.8 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 exceeds 1000 V

  • Maximum data rates:

    • 500 Mbit/s (1.8 V to 3.3 V translation)

    • 320 Mbit/s (<1.8 V to 3.3 V translation)

    • 320 Mbit/s (translate to 2.5 V or 1.8 V)

    • 280 Mbit/s (translate to 1.5 V)

    • 240 Mbit/s (translate to 1.2 V)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AVC1T8832GSProductionn.a.CMOS/LVTTL± 122.41very low-40~12528011.5149XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AVC1T8832GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveBf74AVC1T8832GSX
( 9356 906 94115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AVC1T8832GS74AVC1T8832GSX74AVC1T8832GSweek 25, 2019
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
74AVC1T8832Single dual-supply translating 2-input OR with strobeData sheet2018-10-12
AN90007Pin FMEA for AVC familyApplication note2018-11-30
avc1t883274AVC1T8832 IBIS modelIBIS model2018-10-03
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
avc1t883274AVC1T8832 IBIS modelIBIS model2018-10-03

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.