×

HEF4030B-Q100

Quad 2-input EXCLUSIVE-OR gate

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4030BT-Q100Production3.0 - 15CMOS± 2.430104medium-40~85886.745SO14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4030BT-Q100
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118ActiveHEF4030BTHEF4030BT-Q100J
( 9353 022 71118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
HEF4030BT-Q100HEF4030BT-Q100JHEF4030BT-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
HEF4030B_Q100Quad 2-input EXCLUSIVE-OR gateData sheet2021-12-07
AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
familyhef4000specificationHEF/HEC4000B family specification overviewOther type2012-05-23
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.