×

HEF4528B-Q100

Dual monostable multivibrator

The HEF4528B-Q100 is a dual retriggerable-resetable monostable multivibrator. Each multivibrator has an active LOW input (nA), and active HIGH input (nB), an active LOW clear direct input (nCD), an output (nQ) and its complement (nQ), and two external timing component connecting pins (nCEXT, always connected to ground, and nREXT/CEXT).

An external timing capacitor (CEXT) must be connected between nCEXT and nREXT/CEXT and an external resistor (REXT) must be connected between nREXT/CEXT and VDD. The output pulse duration is determined by the external timing components CEXT and REXT. A HIGH-to-LOW transition on nA when nB is LOW or a LOW-to-HIGH transition on nB when nA is HIGH produces a positive pulse (LOW-HIGH-LOW) on nQ and a negative pulse (HIGH-LOW-HIGH) on nQ if the nCD is HIGH. A LOW on nCD forces nQ LOW, nQ HIGH and inhibits any further pulses until nCD is HIGH.

It operates over a recommended VDD power supply range of 3 V to 15 V referenced to VSS (usually ground). Unused inputs must be connected to VDD, VSS, or another input.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)

    • Specified from -40 °C to +85 °C

  • Fully static operation

  • Wide supply voltage range from 3.0 V to 15.0 V

  • CMOS low power dissipation

  • High noise immunity

  • 5 V, 10 V, and 15 V parametric ratings

  • Standardized symmetrical output characteristics

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

  • Complies with JEDEC standard JESD 13-B

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
HEF4528BT-Q100Production3.0 - 15CMOS± 2.440medium-40~85825.040.7SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
HEF4528BT-Q100
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_118ActiveHEF4528BTHEF4528BT-Q100J
( 9353 045 07118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
HEF4528BT-Q100HEF4528BT-Q100JHEF4528BT-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
HEF4528B_Q100Dual monostable multivibratorData sheet2022-03-04
AN11051Pin FMEA HEF4000 familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.