×

74LVC823A-Q100

9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positiveedge-trigger; 3-state

The 74LVC823A-Q100 is a 9-bit D-type flip-flop with common clock (pin CP), clock enable (pin CE), master reset (pin MR) and 3-state outputs (pins Qn) for bus-oriented applications. The 9 flip-flops stores the state of their individual D-inputs that meet the set-up and hold times requirements on the LOW to HIGH CP transition, provided pin CE is LOW. When pin CE is HIGH, the flip-flops hold their data. A LOW on pin MR resets all flip-flops. When pin OE is LOW, the contents of the 9 flip-flops are available at the outputs. When pin OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops.

Inputs can be driven from either 3.3 V or 5 V devices. When disabled, up to 5.5 V can be applied to the outputs. These features allow the use of these devices as translators in mixed 3.3 V and 5 V applications.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Flow-through pinout architecture
  • 9-bit positive edge-triggered register
  • Independent register and 3-state buffer operation
  • Complies with JEDEC standard:
    • JESD8-7A (1.65 V to 1.95 V)
    • JESD8-5A (2.3 V to 2.7 V)
    • JESD8-C/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 2000 V
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Documentation (5)

File nameTitleTypeDate
74LVC823A_Q1009-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-stateData sheet2020-06-19
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc823alvc823a IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
lvclvc Spice modelSPICE model2013-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc823alvc823a IBIS modelIBIS model2013-04-07
lvclvc Spice modelSPICE model2013-05-06