Features and benefits
-
Wide supply voltage range:
-
VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V
-
-
IOFF circuitry provides partial Power-down mode operation
-
Inputs accept voltages up to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 15000 V for B port
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Latch-up performance exceeds 100 mA per JESD 78B Class II
-
Multiple package options
-
Specified from −40 °C to +85 °C and −40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NXB0104BQ | Production | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 4 | low | -40~125 | 94 | 10.7 | 61 | DHVQFN14 |
NXB0104GU12 | Production | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 4 | low | -40~125 | 75 | 9.1 | 33 | XQFN12 |
NXB0104PW | Production | 1.2 - 3.6 | 1.65 - 5.5 | CMOS | ± 0.02 | 5.5 | 4 | low | -40~125 | 130 | 4.1 | 55 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NXB0104BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | B0104 | NXB0104BQX ( 9356 908 77115 ) | |
NXB0104GU12 | XQFN12 (SOT1174-1) | SOT1174-1 | SOT1174-1_115 | Active | Standard Marking | NXB0104GU12X ( 9356 908 78115 ) | |
NXB0104PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | NXB0104 | NXB0104PWJ ( 9356 908 55118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NXB0104BQ | NXB0104BQX | NXB0104BQ | week 25, 2019 | ||
NXB0104GU12 | NXB0104GU12X | NXB0104GU12 | week 25, 2019 | ||
NXB0104PW | NXB0104PWJ | NXB0104PW | week 25, 2019 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
NXB0104 | Dual supply translating transceiver; auto direction sensing; 3-state | Data sheet | 2024-04-04 |
nxb0104 | NXB0104 IBIS model | IBIS model | 2019-09-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2024-04-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
nxb0104 | NXB0104 IBIS model | IBIS model | 2019-09-12 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.