×

MJD series A

Power bipolar transistors in DPAK

High power bipolar transistors in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High thermal power dissipation capability
  • High energy efficiency due to less heat generation
  • Electrically similar to popular MJD series
  • Low collector emitter saturation voltage
  • Fast switching speeds
  • AEC-Q101 qualified

Applications

  • Power management
  • Load switch
  • Linear mode voltage regulator
  • Constant current drive backlighting application
  • Motor drive
  • Relay replacement

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)fT [min] (MHz)Automotive qualified
MJD148-QSOT428CDPAK6.1 x 6.6 x 2.315NPN45440375-3Y
MJD2873-QSOT428CDPAK6.1 x 6.6 x 2.315NPN502120360-65Y
MJD31CASOT428CDPAK6.1 x 6.6 x 2.315NPN10032550-3Y
MJD31CH-QSOT428CDPAK6.1 x 6.6 x 2.315NPN1003120--3Y
MJD32CASOT428CDPAK6.1 x 6.6 x 2.315PNP-100-32550-3Y
MJD41C-QSOT428CDPAK6.1 x 6.6 x 2.315NPN100630--3Y
MJD42C-QSOT428CDPAK6.1 x 6.6 x 2.315PNP-100-630--3Y
MJD44H11ASOT428CDPAK6.1 x 6.6 x 2.320NPN80860-160-Y
MJD45H11ASOT428CDPAK6.1 x 6.6 x 2.320PNP-80-860-80-Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
MJD148-Q
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD148AMJD148-QJ
( 9346 628 46118 )
MJD2873-Q
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD2873AMJD2873-QJ
( 9346 628 45118 )
MJD31CA
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD31CAMJD31CAJ
( 9346 605 48118 )
MJD31CH-Q
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD31CAHMJD31CH-QJ
( 9346 628 47118 )
MJD32CA
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD32CAMJD32CAJ
( 9346 605 49118 )
MJD41C-Q
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD41CAMJD41C-QJ
( 9346 628 43118 )
MJD42C-Q
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD42CAMJD42C-QJ
( 9346 628 44118 )
MJD44H11A
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD44H11AMJD44H11AJ
( 9346 605 51118 )
MJD45H11A
DPAK
(SOT428C)
SOT428CSOT428C_118ActiveMJD45H11AMJD45H11AJ
( 9346 605 52118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
MJD148-QMJD148-QJMJD148-Q
MJD2873-QMJD2873-QJMJD2873-Q
MJD31CAMJD31CAJMJD31CA
MJD31CH-QMJD31CH-QJMJD31CH-Q
MJD32CAMJD32CAJMJD32CA
MJD41C-QMJD41C-QJMJD41C-Q
MJD42C-QMJD42C-QJMJD42C-Q
MJD44H11AMJD44H11AJMJD44H11A
MJD45H11AMJD45H11AJMJD45H11A
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitryBrochure2021-06-24
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT428CPlastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped)Package information2022-05-28

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.