Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range:
-
VCC(A): 0.8 V to 3.6 V
-
VCC(B): 0.8 V to 3.6 V
-
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
MIL-STD-883, method 3015 Class 3B exceeds 8000 V
-
HBM JESD22-A114E Class 3B exceeds 8000 V
-
-
Maximum data rates:
-
380 Mbit/s (≥ 1.8 V to 3.3 V translation)
-
200 Mbit/s (≥ 1.1 V to 3.3 V translation)
-
200 Mbit/s (≥ 1.1 V to 2.5 V translation)
-
200 Mbit/s (≥ 1.1 V to 1.8 V translation)
-
150 Mbit/s (≥ 1.1 V to 1.5 V translation)
-
100 Mbit/s (≥ 1.1 V to 1.2 V translation)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
IOFF circuitry provides partial Power-down mode operation
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AVC4T3144GU12-Q100 | Production | n.a. | CMOS/LVTTL | ± 12 | 4 | very low | -40~125 | 188 | 6.2 | 96 | XQFN12 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC4T3144GU12-Q100 | XQFN12 (SOT1174-1) | SOT1174-1 | SOT1174-1_115 | Active | Standard Marking | 74AVC4T3144GU12-QX ( 9356 909 12115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC4T3144GU12-Q100 | 74AVC4T3144GU12-QX | 74AVC4T3144GU12-Q100 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AVC4T3144_Q100 | 4-bit dual-supply buffer/level translator; 3-state | Data sheet | 2019-11-15 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
avc4t3144 | IBIS model of 74AVC4T3144 | IBIS model | 2017-12-22 |
74AVC4T3144_and_74LVC4T3144_leaflet | Dual supply translating buffers/line drivers | Leaflet | 2018-03-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2022-06-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc4t3144 | IBIS model of 74AVC4T3144 | IBIS model | 2017-12-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.