×

NXB0102

Dual supply translating transceiver; auto direction sensing; 3-state

The NXB0102 is a 2-bit, dual supply translating transceiver with auto direction sensing, that enables bidirectional voltage level translation. It features two 2-bit input-output ports (An and Bn), one output enable input (OE) and two supply pins (VCC(A) and VCC(B)). VCC(A) can be supplied at any voltage between 1.2 V and 3.6 V and VCC(B) can be supplied at any voltage between 1.65 V and 5.5 V, making the device suitable for translating between any of the low voltage nodes (1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V and 5.0 V). Pins An and OE are referenced to VCC(A) and pins Bn are referenced to VCC(B). A LOW level at pin OE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range:

    • VCC(A): 1.2 V to 3.6 V and VCC(B): 1.65 V to 5.5 V

  • IOFF circuitry provides partial Power-down mode operation

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2500 V for A port

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 15000 V for B port

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Latch-up performance exceeds 100 mA per JESD 78B Class II

  • Specified from −40 °C to +85 °C and −40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
NXB0102DCProduction1.2 - 3.61.65 - 5.5CMOS± 0.025.52low-40~12516910.676VSSOP8
NXB0102GTProduction1.2 - 3.61.65 - 5.5CMOS± 0.025.52low-40~12516910.676XSON8
NXB0102UNProduction1.2 - 3.61.65 - 5.5CMOS± 0.025.52low-40~125---WLCSP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXB0102DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125Activen2NXB0102DCH
( 9356 909 22125 )
NXB0102GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115Activen2NXB0102GTX
( 9356 909 21115 )
NXB0102UN
WLCSP8
(SOT8023-1)
SOT8023-1SOT8023-1_336Activen2NXB0102UNAZ
( 9356 911 07336 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
NXB0102UN
WLCSP8
(SOT8023-1)
SOT8023-1SOT8023-1_084Discontinued / End-of-lifen2NXB0102UNZ
( 9356 911 07084 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
NXB0102UN935691107084

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXB0102DCNXB0102DCHNXB0102DC
NXB0102GTNXB0102GTXNXB0102GT
NXB0102UNNXB0102UNAZNXB0102UN

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
NXB0102UNNXB0102UNZNXB0102UN
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
NXB0102Dual supply translating transceiver; auto direction sensing; 3-stateData sheet2023-11-15
nxb0102NXB0102 IBIS modelIBIS model2020-02-26
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT8023-1wafer level chip-scale package, 8 bumps; 0.75 x 1.55 x 0.60 mmPackage information2022-04-20
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
nxb0102NXB0102 IBIS modelIBIS model2020-02-26

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.