×

PESDxL5UF; PESDxL5UV; PESDxL5UY

Low capacitance unidirectional fivefold ESD protection diode array

Low capacitance unidirectional fivefold ElectroStatic Discharge (ESD) protection diode array in a leadless ultra small XSON6 (SOT886) Surface-Mounted Device (SMD) plastic package, designed to protect up to five unidirectional signal lines from the damage caused by ESD and other transients.

Features and benefits

  • ESD protection of up to five lines

  • Low diode capacitance

  • Max. peak pulse power: PPPM = 25 W

  • Low clamping voltage: VCL = 12 V

  • Ultra low leakage current: IRM = 75 nA

  • ESD protection up to 20 kV

  • IEC 61000-4-2; level 4 (ESD)

  • IEC 61000-4-5 (surge); IPPM = 2.5 A

Applications

  • Computers and peripherals

  • Audio and video equipment

  • Cellular handsets and accessories

  • Communication systems

  • Portable electronics

  • SIM card protection

Parametrics

Type numberPackage nameNr of linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD3V3L5UFXSON65Unidirectional3.32220
PESD3V3L5UYTSSOP65Unidirectional3.32220
PESD5V0L5UFXSON65Unidirectional51620
PESD5V0L5UVSOT6665Unidirectional51615
PESD5V0L5UYTSSOP65Unidirectional51620

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD3V3L5UF
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActiveA1PESD3V3L5UF,115
( 9340 611 95115 )
PESD3V3L5UY
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115ActiveK3%PESD3V3L5UY,115
( 9340 578 02115 )
PESD5V0L5UF
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_115ActiveA2PESD5V0L5UF,115
( 9340 611 99115 )
PESD5V0L5UV

(SOT666)
SOT666REFLOW_BG-BD-1
SOT666_125ActiveE2PESD5V0L5UV,125
( 9340 577 97125 )
SOT666_115ActiveE2PESD5V0L5UV,115
( 9340 577 97115 )
PESD5V0L5UY
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115ActiveK4%PESD5V0L5UY,115
( 9340 578 03115 )
SOT363_135ActiveK4%PESD5V0L5UYF
( 9340 578 03135 )
SOT363_125ActiveK4%PESD5V0L5UY,125
( 9340 578 03125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PESD5V0L5UY/DG934061857115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PESD3V3L5UFPESD3V3L5UF,115PESD3V3L5UFAlways Pb-free
PESD3V3L5UYPESD3V3L5UY,115PESD3V3L5UYAlways Pb-free
PESD5V0L5UFPESD5V0L5UF,115PESD5V0L5UFAlways Pb-free
PESD5V0L5UVPESD5V0L5UV,125PESD5V0L5UVAlways Pb-free
PESD5V0L5UVPESD5V0L5UV,115PESD5V0L5UVAlways Pb-free
PESD5V0L5UYPESD5V0L5UY,115PESD5V0L5UYAlways Pb-free
PESD5V0L5UYPESD5V0L5UYFPESD5V0L5UYweek 25, 2019
PESD5V0L5UYPESD5V0L5UY,125PESD5V0L5UYAlways Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
PESDXL5UF_V_YLow capacitance unidirectional fivefold ESD protection diode arraysData sheet2020-05-01
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT666plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm bodyPackage information2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.