×

PTVSxP1UTP series

High-temperature 600 W Transient Voltage Suppressor

600 W unidirectional Transient Voltage Suppressor (TVS) in a SOD128 small and flat lead Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection in high-temperature applications.

Features and benefits

  • Rated peak pulse power: PPPM = 600 W

  • Reverse standoff voltage range:

    VRWM = 3.3 V to 64 V

  • Reverse current: IRM = 0.001 µA

  • Very low package height: 1 mm

  • High temperature stability Tj ≤185 °C

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • Power supply protection

  • Automotive application

  • Industrial application

  • Power management

  • High-temperature applications

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)VRWM (V)ConfigurationNr of linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
PTVS10VP1UTPSOD1286001010Unidirectional111.112.31735.32.5185
PTVS11VP1UTPSOD1286001111Unidirectional112.213.518.2332.5185
PTVS12VP1UTPSOD1286001212Unidirectional113.314.719.930.22.5185
PTVS13VP1UTPSOD1286001313Unidirectional114.415.921.527.90.1185
PTVS14VP1UTPSOD1286001414Unidirectional115.617.223.225.90.1185
PTVS15VP1UTPSOD1286001515Unidirectional116.718.524.424.60.1185
PTVS16VP1UTPSOD1286001616Unidirectional117.819.72623.10.1185
PTVS17VP1UTPSOD1286001717Unidirectional118.920.927.621.70.1185
PTVS18VP1UTPSOD1286001818Unidirectional12022.129.220.50.1185
PTVS20VP1UTPSOD1286002020Unidirectional122.224.532.418.50.1185
PTVS22VP1UTPSOD1286002222Unidirectional124.426.935.516.90.1185
PTVS24VP1UTPSOD1286002424Unidirectional126.729.538.915.40.1185
PTVS26VP1UTPSOD1286002626Unidirectional128.931.942.114.30.1185
PTVS28VP1UTPSOD1286002828Unidirectional131.134.445.413.20.1185
PTVS30VP1UTPSOD1286003030Unidirectional133.336.848.412.40.1185
PTVS33VP1UTPSOD1286003333Unidirectional136.740.653.311.30.1185
PTVS36VP1UTPSOD1286003636Unidirectional14044.258.110.30.1185
PTVS3V3P1UTPSOD1286003.33.3Unidirectional15.26875600185
PTVS40VP1UTPSOD1286004040Unidirectional144.449.164.59.30.1185
PTVS43VP1UTPSOD1286004343Unidirectional147.852.869.48.60.1185
PTVS45VP1UTPSOD1286004545Unidirectional15055.372.78.30.1185
PTVS48VP1UTPSOD1286004848Unidirectional153.358.977.47.80.1185
PTVS51VP1UTPSOD1286005151Unidirectional156.762.782.47.30.1185
PTVS54VP1UTPSOD1286005454Unidirectional16066.387.16.90.1185
PTVS58VP1UTPSOD1286005858Unidirectional164.471.296.86.20.1185
PTVS5V0P1UTPSOD12860055Unidirectional16.479.265.2400185
PTVS60VP1UTPSOD1286006060Unidirectional166.773.796.86.20.1185
PTVS64VP1UTPSOD1286006464Unidirectional171.178.61035.80.1185
PTVS6V0P1UTPSOD12860066Unidirectional16.677.3710.358.3400185
PTVS6V5P1UTPSOD1286006.56.5Unidirectional17.227.9811.253.6250185
PTVS7V0P1UTPSOD12860077Unidirectional17.788.61250100185
PTVS7V5P1UTPSOD1286007.57.5Unidirectional18.339.2112.946.550185
PTVS8V0P1UTPSOD12860088Unidirectional18.899.8313.644.125185
PTVS8V5P1UTPSOD1286008.58.5Unidirectional19.4410.414.441.710185
PTVS9V0P1UTPSOD12860099Unidirectional11011.115.4395185

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCEPTVS10VP1UTP,115
( 9340 655 37115 )
PTVS11VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCFPTVS11VP1UTP,115
( 9340 655 38115 )
PTVS12VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCGPTVS12VP1UTP,115
( 9340 655 39115 )
PTVS13VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCHPTVS13VP1UTP,115
( 9340 655 41115 )
PTVS14VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCJPTVS14VP1UTP,115
( 9340 655 42115 )
PTVS15VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCKPTVS15VP1UTP,115
( 9340 655 43115 )
PTVS16VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCLPTVS16VP1UTP,115
( 9340 655 44115 )
PTVS17VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCMPTVS17VP1UTP,115
( 9340 655 45115 )
PTVS18VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCNPTVS18VP1UTP,115
( 9340 655 46115 )
PTVS20VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCPPTVS20VP1UTP,115
( 9340 655 47115 )
PTVS22VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCRPTVS22VP1UTP,115
( 9340 655 48115 )
PTVS24VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCSPTVS24VP1UTP,115
( 9340 655 49115 )
PTVS26VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCTPTVS26VP1UTP,115
( 9340 655 51115 )
PTVS28VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCUPTVS28VP1UTP,115
( 9340 655 52115 )
PTVS30VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCVPTVS30VP1UTP,115
( 9340 655 53115 )
PTVS33VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCWPTVS33VP1UTP,115
( 9340 655 54115 )
PTVS36VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCXPTVS36VP1UTP,115
( 9340 655 55115 )
PTVS3V3P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveC5PTVS3V3P1UTP,115
( 9340 655 27115 )
PTVS40VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCYPTVS40VP1UTP,115
( 9340 655 56115 )
PTVS43VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCZPTVS43VP1UTP,115
( 9340 655 57115 )
PTVS45VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD1PTVS45VP1UTP,115
( 9340 655 58115 )
PTVS48VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD2PTVS48VP1UTP,115
( 9340 655 59115 )
PTVS51VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD3PTVS51VP1UTP,115
( 9340 655 61115 )
PTVS54VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD4PTVS54VP1UTP,115
( 9340 655 62115 )
PTVS58VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD5PTVS58VP1UTP,115
( 9340 655 63115 )
PTVS5V0P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveC6PTVS5V0P1UTP,115
( 9340 655 28115 )
PTVS60VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD6PTVS60VP1UTP,115
( 9340 655 64115 )
PTVS64VP1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveD7PTVS64VP1UTP,115
( 9340 655 65115 )
PTVS6V0P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveC7PTVS6V0P1UTP,115
( 9340 655 29115 )
PTVS6V5P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveC8PTVS6V5P1UTP,115
( 9340 655 31115 )
PTVS7V0P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveC9PTVS7V0P1UTP,115
( 9340 655 32115 )
PTVS7V5P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCAPTVS7V5P1UTP,115
( 9340 655 33115 )
PTVS8V0P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCBPTVS8V0P1UTP,115
( 9340 655 34115 )
PTVS8V5P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCCPTVS8V5P1UTP,115
( 9340 655 35115 )
PTVS9V0P1UTP
CFP5
(SOD128)
SOD128REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD128_115ActiveCDPTVS9V0P1UTP,115
( 9340 655 36115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PTVS10VP1UTPPTVS10VP1UTP,115PTVS10VP1UTP
PTVS11VP1UTPPTVS11VP1UTP,115PTVS11VP1UTP
PTVS12VP1UTPPTVS12VP1UTP,115PTVS12VP1UTP
PTVS13VP1UTPPTVS13VP1UTP,115PTVS13VP1UTP
PTVS14VP1UTPPTVS14VP1UTP,115PTVS14VP1UTP
PTVS15VP1UTPPTVS15VP1UTP,115PTVS15VP1UTP
PTVS16VP1UTPPTVS16VP1UTP,115PTVS16VP1UTP
PTVS17VP1UTPPTVS17VP1UTP,115PTVS17VP1UTP
PTVS18VP1UTPPTVS18VP1UTP,115PTVS18VP1UTP
PTVS20VP1UTPPTVS20VP1UTP,115PTVS20VP1UTP
PTVS22VP1UTPPTVS22VP1UTP,115PTVS22VP1UTP
PTVS24VP1UTPPTVS24VP1UTP,115PTVS24VP1UTP
PTVS26VP1UTPPTVS26VP1UTP,115PTVS26VP1UTP
PTVS28VP1UTPPTVS28VP1UTP,115PTVS28VP1UTP
PTVS30VP1UTPPTVS30VP1UTP,115PTVS30VP1UTP
PTVS33VP1UTPPTVS33VP1UTP,115PTVS33VP1UTP
PTVS36VP1UTPPTVS36VP1UTP,115PTVS36VP1UTP
PTVS3V3P1UTPPTVS3V3P1UTP,115PTVS3V3P1UTP
PTVS40VP1UTPPTVS40VP1UTP,115PTVS40VP1UTP
PTVS43VP1UTPPTVS43VP1UTP,115PTVS43VP1UTP
PTVS45VP1UTPPTVS45VP1UTP,115PTVS45VP1UTP
PTVS48VP1UTPPTVS48VP1UTP,115PTVS48VP1UTP
PTVS51VP1UTPPTVS51VP1UTP,115PTVS51VP1UTP
PTVS54VP1UTPPTVS54VP1UTP,115PTVS54VP1UTP
PTVS58VP1UTPPTVS58VP1UTP,115PTVS58VP1UTP
PTVS5V0P1UTPPTVS5V0P1UTP,115PTVS5V0P1UTP
PTVS60VP1UTPPTVS60VP1UTP,115PTVS60VP1UTP
PTVS64VP1UTPPTVS64VP1UTP,115PTVS64VP1UTP
PTVS6V0P1UTPPTVS6V0P1UTP,115PTVS6V0P1UTP
PTVS6V5P1UTPPTVS6V5P1UTP,115PTVS6V5P1UTP
PTVS7V0P1UTPPTVS7V0P1UTP,115PTVS7V0P1UTP
PTVS7V5P1UTPPTVS7V5P1UTP,115PTVS7V5P1UTP
PTVS8V0P1UTPPTVS8V0P1UTP,115PTVS8V0P1UTP
PTVS8V5P1UTPPTVS8V5P1UTP,115PTVS8V5P1UTP
PTVS9V0P1UTPPTVS9V0P1UTP,115PTVS9V0P1UTP
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PTVSXP1UTP_SERHigh-temperature 600 W Transient Voltage SuppressorData sheet2022-06-01
SOD128plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.