×

PZUxB series

Single Zener diodes in a SOD323F package

General-purpose Zener diodes in a SOD323F (SC-90) very small and flat lead Surface Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: 550 mW

  • Tolerance series: B: approximately 5 %; B1, B2, B3: sequential, approximately 2 %

  • Small plastic package suitable for surface mounted design

  • Wide working voltage range: nominal 2.4 V to 36 V

  • Very low leakage current for a given reverse voltage for types PZU5.1B - PZU10B

  • AEC-Q101 qualified

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
PZU10BSOD323FSC-901.7 x 1.25 x 0.71055%10.552009.4555040150single
PZU10B2SOD323FSC-901.7 x 1.25 x 0.79.9952%10.212009.7755040150single
PZU11BSOD323FSC-901.7 x 1.25 x 0.71155%11.5620010.4455040150single
PZU11B2SOD323FSC-901.7 x 1.25 x 0.710.9952%11.2220010.7655040150single
PZU12BSOD323FSC-901.7 x 1.25 x 0.712.0155%12.620011.4255040150single
PZU12B2SOD323FSC-901.7 x 1.25 x 0.711.9952%12.2420011.7455040150single
PZU13BSOD323FSC-901.7 x 1.25 x 0.713.21555%13.9620012.4755040150single
PZU13B2SOD323FSC-901.7 x 1.25 x 0.713.252%13.4920012.9155040150single
PZU14B2SOD323FSC-901.7 x 1.25 x 0.71452%14.320013.755040150single
PZU15BSOD323FSC-901.7 x 1.25 x 0.714.6855%15.5220013.8455040150single
PZU15B2SOD323FSC-901.7 x 1.25 x 0.714.6652%14.9820014.3455040150single
PZU16BSOD323FSC-901.7 x 1.25 x 0.716.2355%17.0920015.3755040150single
PZU16B2SOD323FSC-901.7 x 1.25 x 0.716.1852%16.5120015.8555040150single
PZU18BSOD323FSC-901.7 x 1.25 x 0.717.98555%19.0320016.9455040150single
PZU18B2SOD323FSC-901.7 x 1.25 x 0.717.95552%18.3520017.5655040150single
PZU2.4BSOD323FSC-901.7 x 1.25 x 0.72.4555%2.62002.355040150single
PZU2.7BSOD323FSC-901.7 x 1.25 x 0.72.755%2.92002.555040150single
PZU2.7B2SOD323FSC-901.7 x 1.25 x 0.72.77552%2.92002.6555040150single
PZU20BSOD323FSC-901.7 x 1.25 x 0.719.9755%21.0820018.8655040150single
PZU20B2SOD323FSC-901.7 x 1.25 x 0.719.95552%20.3920019.5255040150single
PZU22BSOD323FSC-901.7 x 1.25 x 0.722.02555%23.1720020.8855040150single
PZU22B2SOD323FSC-901.7 x 1.25 x 0.722.00552%22.4720021.5455040150single
PZU24BSOD323FSC-901.7 x 1.25 x 0.724.2555%25.5720022.9355040150single
PZU24B2SOD323FSC-901.7 x 1.25 x 0.724.2552%24.7820023.7255040150single
PZU27BSOD323FSC-901.7 x 1.25 x 0.72755%28.920025.155040150single
PZU3.0BSOD323FSC-901.7 x 1.25 x 0.7355%3.22002.855040150single
PZU3.0B2SOD323FSC-901.7 x 1.25 x 0.73.07552%3.22002.9555040150single
PZU3.3BSOD323FSC-901.7 x 1.25 x 0.73.355%3.52003.155040150single
PZU3.3B2SOD323FSC-901.7 x 1.25 x 0.73.37552%3.52003.2555040150single
PZU3.6BSOD323FSC-901.7 x 1.25 x 0.73.655%3.82003.455040150single
PZU3.6B2SOD323FSC-901.7 x 1.25 x 0.73.67552%3.82003.5555040150single
PZU3.9BSOD323FSC-901.7 x 1.25 x 0.73.955%4.12003.755040150single
PZU3.9B2SOD323FSC-901.7 x 1.25 x 0.73.98552%4.12003.8755040150single
PZU30BSOD323FSC-901.7 x 1.25 x 0.73055%322002855040150single
PZU33BSOD323FSC-901.7 x 1.25 x 0.73355%352003155040150single
PZU36BSOD323FSC-901.7 x 1.25 x 0.73655%382003455040150single
PZU4.3BSOD323FSC-901.7 x 1.25 x 0.74.24555%4.482004.0155040150single
PZU4.3B2SOD323FSC-901.7 x 1.25 x 0.74.24552%4.342004.1555040150single
PZU4.7BSOD323FSC-901.7 x 1.25 x 0.74.6655%4.92004.4255040150single
PZU4.7B2SOD323FSC-901.7 x 1.25 x 0.74.6552%4.752004.5555040150single
PZU5.1BSOD323FSC-901.7 x 1.25 x 0.75.10555%5.372004.8455040150single
PZU5.1B2SOD323FSC-901.7 x 1.25 x 0.75.0952%5.22004.9855040150single
PZU5.6BSOD323FSC-901.7 x 1.25 x 0.75.61555%5.922005.3155040150single
PZU5.6B2SOD323FSC-901.7 x 1.25 x 0.75.6152%5.732005.4955040150single
PZU6.2BSOD323FSC-901.7 x 1.25 x 0.76.19555%6.532005.8655040150single
PZU6.2B2SOD323FSC-901.7 x 1.25 x 0.76.19552%6.332006.0655040150single
PZU6.8BSOD323FSC-901.7 x 1.25 x 0.76.80555%7.142006.4755040150single
PZU6.8B2SOD323FSC-901.7 x 1.25 x 0.76.7952%6.932006.6555040150single
PZU7.5BSOD323FSC-901.7 x 1.25 x 0.77.4555%7.842007.0655040150single
PZU7.5B2SOD323FSC-901.7 x 1.25 x 0.77.4452%7.62007.2855040150single
PZU8.2BSOD323FSC-901.7 x 1.25 x 0.78.255%8.642007.7655040150single
PZU8.2B2SOD323FSC-901.7 x 1.25 x 0.78.1952%8.362008.0255040150single
PZU9.1BSOD323FSC-901.7 x 1.25 x 0.79.05555%9.552008.5655040150single
PZU9.1B2SOD323FSC-901.7 x 1.25 x 0.79.0452%9.232008.8555040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PZU10B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGJPZU10B,115
( 9340 597 63115 )
PZU10B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHFPZU10B2,115
( 9340 598 26115 )
PZU11B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGKPZU11B,115
( 9340 597 66115 )
PZU11B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHGPZU11B2,115
( 9340 598 27115 )
PZU12B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGLPZU12B,115
( 9340 597 67115 )
PZU12B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHHPZU12B2,115
( 9340 598 28115 )
PZU13B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGMPZU13B,115
( 9340 597 68115 )
PZU13B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHJPZU13B2,115
( 9340 598 29115 )
PZU14B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHKPZU14B2,115
( 9340 598 31115 )
PZU15B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGNPZU15B,115
( 9340 597 69115 )
PZU15B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHLPZU15B2,115
( 9340 598 32115 )
PZU16B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGPPZU16B,115
( 9340 597 71115 )
PZU16B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHMPZU16B2,115
( 9340 598 33115 )
PZU18B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGQPZU18B,115
( 9340 597 72115 )
PZU18B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHNPZU18B2,115
( 9340 598 34115 )
PZU2.4B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG3PZU2.4B,115
( 9340 597 41115 )
PZU2.7B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG4PZU2.7B,115
( 9340 597 42115 )
PZU2.7B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH1PZU2.7B2,115
( 9340 598 11115 )
PZU20B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGRPZU20B,115
( 9340 597 73115 )
PZU20B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHPPZU20B2,115
( 9340 598 35115 )
PZU22B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGSPZU22B,115
( 9340 597 74115 )
PZU22B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHQPZU22B2,115
( 9340 598 36115 )
PZU24B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGTPZU24B,115
( 9340 597 77115 )
PZU24B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHRPZU24B2,115
( 9340 598 37115 )
PZU27B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_135ActiveGUPZU27B,135
( 9340 597 78135 )
SOD323F_115ActiveGUPZU27B,115
( 9340 597 78115 )
PZU3.0B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG5PZU3.0B,115
( 9340 597 43115 )
PZU3.0B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH2PZU3.0B2,115
( 9340 598 12115 )
PZU3.3B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG6PZU3.3B,115
( 9340 597 45115 )
PZU3.3B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH3PZU3.3B2,115
( 9340 598 13115 )
PZU3.6B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG7PZU3.6B,115
( 9340 597 46115 )
PZU3.6B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH4PZU3.6B2,115
( 9340 598 14115 )
PZU3.9B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG8PZU3.9B,115
( 9340 597 47115 )
PZU3.9B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH5PZU3.9B2,115
( 9340 598 15115 )
PZU30B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGVPZU30B,115
( 9340 597 79115 )
PZU33B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGWPZU33B,115
( 9340 597 81115 )
PZU36B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGXPZU36B,115
( 9340 597 82115 )
PZU4.3B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveG9PZU4.3B,115
( 9340 597 48115 )
PZU4.3B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH6PZU4.3B2,115
( 9340 598 16115 )
PZU4.7B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGAPZU4.7B,115
( 9340 597 49115 )
PZU4.7B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_135ActiveH7PZU4.7B2,135
( 9340 598 17135 )
SOD323F_115ActiveH7PZU4.7B2,115
( 9340 598 17115 )
PZU5.1B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGBPZU5.1B,115
( 9340 597 51115 )
PZU5.1B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH8PZU5.1B2,115
( 9340 598 18115 )
PZU5.6B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_135ActiveGCPZU5.6BF
( 9340 597 52135 )
SOD323F_115ActiveGCPZU5.6B,115
( 9340 597 52115 )
PZU5.6B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveH9PZU5.6B2,115
( 9340 598 19115 )
PZU6.2B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGDPZU6.2B,115
( 9340 597 53115 )
PZU6.2B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHAPZU6.2B2,115
( 9340 598 21115 )
PZU6.8B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGEPZU6.8B,115
( 9340 597 54115 )
PZU6.8B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHBPZU6.8B2,115
( 9340 598 22115 )
PZU7.5B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGFPZU7.5B,115
( 9340 597 55115 )
PZU7.5B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHCPZU7.5B2,115
( 9340 598 23115 )
PZU8.2B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGGPZU8.2B,115
( 9340 597 56115 )
PZU8.2B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHDPZU8.2B2,115
( 9340 598 24115 )
PZU9.1B
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveGHPZU9.1B,115
( 9340 597 62115 )
PZU9.1B2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveHEPZU9.1B2,115
( 9340 598 25115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PZU5.1B2/DG934061829115
PZU5.6B/DG934063498115
PZU5.6B/ZL9340707431352017-12-312018-06-30PZU5.6B/ZL

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    PZU10BPZU10B,115PZU10BAlways Pb-free
    PZU10B2PZU10B2,115PZU10B2Always Pb-free
    PZU11BPZU11B,115PZU11BAlways Pb-free
    PZU11B2PZU11B2,115PZU11B2Always Pb-free
    PZU12BPZU12B,115PZU12BAlways Pb-free
    PZU12B2PZU12B2,115PZU12B2Always Pb-free
    PZU13BPZU13B,115PZU13BAlways Pb-free
    PZU13B2PZU13B2,115PZU13B2Always Pb-free
    PZU14B2PZU14B2,115PZU14B2Always Pb-free
    PZU15BPZU15B,115PZU15BAlways Pb-free
    PZU15B2PZU15B2,115PZU15B2Always Pb-free
    PZU16BPZU16B,115PZU16BAlways Pb-free
    PZU16B2PZU16B2,115PZU16B2Always Pb-free
    PZU18BPZU18B,115PZU18BAlways Pb-free
    PZU18B2PZU18B2,115PZU18B2Always Pb-free
    PZU2.4BPZU2.4B,115PZU2.4BAlways Pb-free
    PZU2.7BPZU2.7B,115PZU2.7BAlways Pb-free
    PZU2.7B2PZU2.7B2,115PZU2.7B2Always Pb-free
    PZU20BPZU20B,115PZU20BAlways Pb-free
    PZU20B2PZU20B2,115PZU20B2Always Pb-free
    PZU22BPZU22B,115PZU22BAlways Pb-free
    PZU22B2PZU22B2,115PZU22B2Always Pb-free
    PZU24BPZU24B,115PZU24BAlways Pb-free
    PZU24B2PZU24B2,115PZU24B2Always Pb-free
    PZU27BPZU27B,135PZU27BAlways Pb-free
    PZU27BPZU27B,115PZU27BAlways Pb-free
    PZU3.0BPZU3.0B,115PZU3.0BAlways Pb-free
    PZU3.0B2PZU3.0B2,115PZU3.0B2Always Pb-free
    PZU3.3BPZU3.3B,115PZU3.3BAlways Pb-free
    PZU3.3B2PZU3.3B2,115PZU3.3B2Always Pb-free
    PZU3.6BPZU3.6B,115PZU3.6BAlways Pb-free
    PZU3.6B2PZU3.6B2,115PZU3.6B2Always Pb-free
    PZU3.9BPZU3.9B,115PZU3.9BAlways Pb-free
    PZU3.9B2PZU3.9B2,115PZU3.9B2Always Pb-free
    PZU30BPZU30B,115PZU30BAlways Pb-free
    PZU33BPZU33B,115PZU33BAlways Pb-free
    PZU36BPZU36B,115PZU36BAlways Pb-free
    PZU4.3BPZU4.3B,115PZU4.3BAlways Pb-free
    PZU4.3B2PZU4.3B2,115PZU4.3B2Always Pb-free
    PZU4.7BPZU4.7B,115PZU4.7BAlways Pb-free
    PZU4.7B2PZU4.7B2,135PZU4.7B2Always Pb-free
    PZU4.7B2PZU4.7B2,115PZU4.7B2Always Pb-free
    PZU5.1BPZU5.1B,115PZU5.1BAlways Pb-free
    PZU5.1B2PZU5.1B2,115PZU5.1B2Always Pb-free
    PZU5.6BPZU5.6BFPZU5.6Bweek 25, 2019
    PZU5.6BPZU5.6B,115PZU5.6BAlways Pb-free
    PZU5.6B2PZU5.6B2,115PZU5.6B2Always Pb-free
    PZU6.2BPZU6.2B,115PZU6.2BAlways Pb-free
    PZU6.2B2PZU6.2B2,115PZU6.2B2Always Pb-free
    PZU6.8BPZU6.8B,115PZU6.8BAlways Pb-free
    PZU6.8B2PZU6.8B2,115PZU6.8B2Always Pb-free
    PZU7.5BPZU7.5B,115PZU7.5BAlways Pb-free
    PZU7.5B2PZU7.5B2,115PZU7.5B2Always Pb-free
    PZU8.2BPZU8.2B,115PZU8.2BAlways Pb-free
    PZU8.2B2PZU8.2B2,115PZU8.2B2Always Pb-free
    PZU9.1BPZU9.1B,115PZU9.1BAlways Pb-free
    PZU9.1B2PZU9.1B2,115PZU9.1B2Always Pb-free
    Quality and reliability disclaimer

    Documentation (4)

    File nameTitleTypeDate
    PZUXB_SERSingle Zener diodes in a SOD323F packageData sheet2020-11-02
    SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyPackage information2022-05-27
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.