Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range:
-
3 V port (VCC(A)): 1.5 V to 3.6 V
-
5 V port (VCC(B)): 1.5 V to 5.5 V
-
-
CMOS low power consumption
-
Overvoltage tolerant inputs to 5.5 V
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Control inputs voltage range from 2.7 V to 5.5 V
-
High-impedance outputs when VCC(A) or VCC(B) = 0 V
-
Complies with JEDEC standards:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74ALVC164245DGG-Q100 | Production | 1.5 - 5.5 | 1.5 - 3.6 | CMOS/LVTTL | ± 24 | 2.9 | 16 | low | -40~85 | 82 | 2.0 | 37 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVC164245DGG-Q100 | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ALVC164245 | 74ALVC164245DGG-QJ ( 9353 007 61118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVC164245DGG-Q100 | 74ALVC164245DGG-QJ | 74ALVC164245DGG-Q100 | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
74ALVC164245_Q100 | 16-bit dual supply translating transceiver; 3-state | Data sheet | 2023-07-12 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.