×

SZMM5Z series

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
SZMM5Z10VT5GSOD523SC-791.2 x 0.8 x 0.61052%10.22009.830040150single
SZMM5Z11VT5GSOD523SC-791.2 x 0.8 x 0.61152%11.2220010.7830040150single
SZMM5Z12VT5GSOD523SC-791.2 x 0.8 x 0.61252%12.2420011.7630040150single
SZMM5Z13VT5GSOD523SC-791.2 x 0.8 x 0.61352%13.2620012.7430040150single
SZMM5Z15VT5GSOD523SC-791.2 x 0.8 x 0.61552%15.320014.730040150single
SZMM5Z16VT5GSOD523SC-791.2 x 0.8 x 0.61652%16.3220015.6830040150single
SZMM5Z18VT5GSOD523SC-791.2 x 0.8 x 0.61852%18.3620017.6430040150single
SZMM5Z20VT5GSOD523SC-791.2 x 0.8 x 0.62052%20.420019.630040150single
SZMM5Z22VT5GSOD523SC-791.2 x 0.8 x 0.62252%22.4420021.5630040150single
SZMM5Z24VT5GSOD523SC-791.2 x 0.8 x 0.62452%24.4820023.5230040150single
SZMM5Z27VT5GSOD523SC-791.2 x 0.8 x 0.62722%27.5420026.4630040150single
SZMM5Z2V4T5GSOD523SC-791.2 x 0.8 x 0.62.452%2.452002.3530040150single
SZMM5Z2V7T5GSOD523SC-791.2 x 0.8 x 0.62.752%2.752002.6530040150single
SZMM5Z30VT5GSOD523SC-791.2 x 0.8 x 0.63022%30.620029.430040150single
SZMM5Z33VT5GSOD523SC-791.2 x 0.8 x 0.63322%33.6620032.3430040150single
SZMM5Z36VT5GSOD523SC-791.2 x 0.8 x 0.63622%36.7220035.2830040150single
SZMM5Z3V0T5GSOD523SC-791.2 x 0.8 x 0.6352%3.062002.9430040150single
SZMM5Z3V3T5GSOD523SC-791.2 x 0.8 x 0.63.352%3.372003.2330040150single
SZMM5Z3V6T5GSOD523SC-791.2 x 0.8 x 0.63.652%3.672003.5330040150single
SZMM5Z3V9T5GSOD523SC-791.2 x 0.8 x 0.63.952%3.982003.8230040150single
SZMM5Z4V3T5GSOD523SC-791.2 x 0.8 x 0.64.352%4.392004.2130040150single
SZMM5Z4V7T5GSOD523SC-791.2 x 0.8 x 0.64.752%4.792004.6130040150single
SZMM5Z5V1T5GSOD523SC-791.2 x 0.8 x 0.65.152%5.2200530040150single
SZMM5Z5V6T5GSOD523SC-791.2 x 0.8 x 0.65.652%5.712005.4930040150single
SZMM5Z6V2T5GSOD523SC-791.2 x 0.8 x 0.66.252%6.322006.0830040150single
SZMM5Z6V8T5GSOD523SC-791.2 x 0.8 x 0.66.852%6.942006.6630040150single
SZMM5Z7V5T5GSOD523SC-791.2 x 0.8 x 0.67.552%7.652007.3530040150single
SZMM5Z8V2T5GSOD523SC-791.2 x 0.8 x 0.68.252%8.362008.0430040150single
SZMM5Z9V1T5GSOD523SC-791.2 x 0.8 x 0.69.152%9.282008.9230040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
SZMM5Z10VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE6SZMM5Z10VT5GF
( 9346 623 89135 )
SZMM5Z11VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE7SZMM5Z11VT5GF
( 9346 623 91135 )
SZMM5Z12VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE8SZMM5Z12VT5GF
( 9346 623 92135 )
SZMM5Z13VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE9SZMM5Z13VT5GF
( 9346 623 93135 )
SZMM5Z15VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE0SZMM5Z15VT5GF
( 9346 623 94135 )
SZMM5Z16VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEASZMM5Z16VT5GF
( 9346 623 95135 )
SZMM5Z18VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEBSZMM5Z18VT5GF
( 9346 623 96135 )
SZMM5Z20VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveECSZMM5Z20VT5GF
( 9346 623 97135 )
SZMM5Z22VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEDSZMM5Z22VT5GF
( 9346 623 98135 )
SZMM5Z24VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEESZMM5Z24VT5GF
( 9346 623 99135 )
SZMM5Z27VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEFSZMM5Z27VT5GF
( 9346 624 01135 )
SZMM5Z2V4T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC1SZMM5Z2V4T5GF
( 9346 623 72135 )
SZMM5Z2V7T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC2SZMM5Z2V7T5GF
( 9346 623 73135 )
SZMM5Z30VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEGSZMM5Z30VT5GF
( 9346 624 02135 )
SZMM5Z33VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEHSZMM5Z33VT5GF
( 9346 624 03135 )
SZMM5Z36VT5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveEKSZMM5Z36VT5GF
( 9346 624 04135 )
SZMM5Z3V0T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC3SZMM5Z3V0T5GF
( 9346 623 74135 )
SZMM5Z3V3T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC4SZMM5Z3V3T5GF
( 9346 623 75135 )
SZMM5Z3V6T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC5SZMM5Z3V6T5GF
( 9346 623 76135 )
SZMM5Z3V9T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC6SZMM5Z3V9T5GF
( 9346 623 77135 )
SZMM5Z4V3T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC7SZMM5Z4V3T5GF
( 9346 623 78135 )
SZMM5Z4V7T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC8SZMM5Z4V7T5GF
( 9346 623 81135 )
SZMM5Z5V1T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC9SZMM5Z5V1T5GF
( 9346 623 82135 )
SZMM5Z5V6T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveC0SZMM5Z5V6T5GF
( 9346 623 83135 )
SZMM5Z6V2T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE1SZMM5Z6V2T5GF
( 9346 623 84135 )
SZMM5Z6V8T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE2SZMM5Z6V8T5GF
( 9346 623 85135 )
SZMM5Z7V5T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE3SZMM5Z7V5T5GF
( 9346 623 86135 )
SZMM5Z8V2T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE4SZMM5Z8V2T5GF
( 9346 623 87135 )
SZMM5Z9V1T5G
SC-79
(SOD523)
SOD523REFLOW_BG-BD-1
SOD523_135ActiveE5SZMM5Z9V1T5GF
( 9346 623 88135 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
SZMM5Z10VT5GSZMM5Z10VT5GFSZMM5Z10VT5G
SZMM5Z11VT5GSZMM5Z11VT5GFSZMM5Z11VT5G
SZMM5Z12VT5GSZMM5Z12VT5GFSZMM5Z12VT5G
SZMM5Z13VT5GSZMM5Z13VT5GFSZMM5Z13VT5G
SZMM5Z15VT5GSZMM5Z15VT5GFSZMM5Z15VT5G
SZMM5Z16VT5GSZMM5Z16VT5GFSZMM5Z16VT5G
SZMM5Z18VT5GSZMM5Z18VT5GFSZMM5Z18VT5G
SZMM5Z20VT5GSZMM5Z20VT5GFSZMM5Z20VT5G
SZMM5Z22VT5GSZMM5Z22VT5GFSZMM5Z22VT5G
SZMM5Z24VT5GSZMM5Z24VT5GFSZMM5Z24VT5G
SZMM5Z27VT5GSZMM5Z27VT5GFSZMM5Z27VT5G
SZMM5Z2V4T5GSZMM5Z2V4T5GFSZMM5Z2V4T5G
SZMM5Z2V7T5GSZMM5Z2V7T5GFSZMM5Z2V7T5G
SZMM5Z30VT5GSZMM5Z30VT5GFSZMM5Z30VT5G
SZMM5Z33VT5GSZMM5Z33VT5GFSZMM5Z33VT5G
SZMM5Z36VT5GSZMM5Z36VT5GFSZMM5Z36VT5G
SZMM5Z3V0T5GSZMM5Z3V0T5GFSZMM5Z3V0T5G
SZMM5Z3V3T5GSZMM5Z3V3T5GFSZMM5Z3V3T5G
SZMM5Z3V6T5GSZMM5Z3V6T5GFSZMM5Z3V6T5G
SZMM5Z3V9T5GSZMM5Z3V9T5GFSZMM5Z3V9T5G
SZMM5Z4V3T5GSZMM5Z4V3T5GFSZMM5Z4V3T5G
SZMM5Z4V7T5GSZMM5Z4V7T5GFSZMM5Z4V7T5G
SZMM5Z5V1T5GSZMM5Z5V1T5GFSZMM5Z5V1T5G
SZMM5Z5V6T5GSZMM5Z5V6T5GFSZMM5Z5V6T5G
SZMM5Z6V2T5GSZMM5Z6V2T5GFSZMM5Z6V2T5G
SZMM5Z6V8T5GSZMM5Z6V8T5GFSZMM5Z6V8T5G
SZMM5Z7V5T5GSZMM5Z7V5T5GFSZMM5Z7V5T5G
SZMM5Z8V2T5GSZMM5Z8V2T5GFSZMM5Z8V2T5G
SZMM5Z9V1T5GSZMM5Z9V1T5GFSZMM5Z9V1T5G
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
SOD523plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.