×

BZX8850S-Q series

Low-current voltage regulator diodes

Low-current voltage regulator diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Features and benefits

  • Total power dissipation: ≤ 365 mW

  • Tolerance series: approximately ± 5 %

  • Working voltage range: nominal 1.8 V to 10 V

  • Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low-current general regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
BZX8850S-C10-QSOD882BDDFN1006BD-21 x 0.6 x 0.47100.05appr. 5%10.52009.5360NV150singleY
BZX8850S-C1V8-QSOD882BDDFN1006BD-21 x 0.6 x 0.471.80.05appr. 5%1.892001.71360NV150singleY
BZX8850S-C2V0-QSOD882BDDFN1006BD-21 x 0.6 x 0.4720.05appr. 5%2.122001.88360NV150singleY
BZX8850S-C2V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.20.05appr. 5%2.312002.09360NV150singleY
BZX8850S-C2V4-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.40.05appr. 5%2.522002.28360NV150singleY
BZX8850S-C2V7-QSOD882BDDFN1006BD-21 x 0.6 x 0.472.70.05appr. 5%2.8352002.565360NV150singleY
BZX8850S-C3V0-QSOD882BDDFN1006BD-21 x 0.6 x 0.4730.05appr. 5%3.152002.85360NV150singleY
BZX8850S-C3V3-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.30.05appr. 5%3.472003.13360NV150singleY
BZX8850S-C3V6-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.60.05appr. 5%3.782003.42360NV150singleY
BZX8850S-C3V9-QSOD882BDDFN1006BD-21 x 0.6 x 0.473.90.05appr. 5%4.12003.7360NV150singleY
BZX8850S-C4V3-QSOD882BDDFN1006BD-21 x 0.6 x 0.474.30.05appr. 5%4.522004.09360NV150singleY
BZX8850S-C4V7-QSOD882BDDFN1006BD-21 x 0.6 x 0.474.70.05appr. 5%4.942004.47360NV150singleY
BZX8850S-C5V1-QSOD882BDDFN1006BD-21 x 0.6 x 0.475.10.05appr. 5%5.362004.85360NV150singleY
BZX8850S-C5V6-QSOD882BDDFN1006BD-21 x 0.6 x 0.475.60.05appr. 5%5.882005.32360NV150singleY
BZX8850S-C6V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.476.20.05appr. 5%6.512005.89360NV150singleY
BZX8850S-C6V8-QSOD882BDDFN1006BD-21 x 0.6 x 0.476.80.05appr. 5%7.142006.46360NV150singleY
BZX8850S-C7V5-QSOD882BDDFN1006BD-21 x 0.6 x 0.477.50.05appr. 5%7.882007.13360NV150singleY
BZX8850S-C8V2-QSOD882BDDFN1006BD-21 x 0.6 x 0.478.20.05appr. 5%8.612007.79360NV150singleY
BZX8850S-C9V1-QSOD882BDDFN1006BD-21 x 0.6 x 0.479.10.05appr. 5%9.562008.65360NV150singleY

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX8850S-C10-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7GBZX8850S-C10-QYL
( 9346 634 01315 )
BZX8850S-C1V8-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5NBZX8850S-C1V8-QYL
( 9346 633 79315 )
BZX8850S-C2V0-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5PBZX8850S-C2V0-QYL
( 9346 633 80315 )
BZX8850S-C2V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5QBZX8850S-C2V2-QYL
( 9346 633 81315 )
BZX8850S-C2V4-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5RBZX8850S-C2V4-QYL
( 9346 633 82315 )
BZX8850S-C2V7-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5SBZX8850S-C2V7-QYL
( 9346 633 83315 )
BZX8850S-C3V0-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5TBZX8850S-C3V0-QYL
( 9346 633 84315 )
BZX8850S-C3V3-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5UBZX8850S-C3V3-QYL
( 9346 633 85315 )
BZX8850S-C3V6-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5VBZX8850S-C3V6-QYL
( 9346 633 86315 )
BZX8850S-C3V9-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5WBZX8850S-C3V9-QYL
( 9346 633 89315 )
BZX8850S-C4V3-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5XBZX8850S-C4V3-QYL
( 9346 633 92315 )
BZX8850S-C4V7-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5YBZX8850S-C4V7-QYL
( 9346 633 93315 )
BZX8850S-C5V1-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active5ZBZX8850S-C5V1-QYL
( 9346 633 94315 )
BZX8850S-C5V6-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7ABZX8850S-C5V6-QYL
( 9346 633 95315 )
BZX8850S-C6V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7BBZX8850S-C6V2-QYL
( 9346 633 96315 )
BZX8850S-C6V8-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7CBZX8850S-C6V8-QYL
( 9346 633 97315 )
BZX8850S-C7V5-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7DBZX8850S-C7V5-QYL
( 9346 633 98315 )
BZX8850S-C8V2-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7EBZX8850S-C8V2-QYL
( 9346 633 99315 )
BZX8850S-C9V1-Q
DFN1006BD-2
(SOD882BD)
SOD882BDREFLOW_BG-BD-1
SOD882BD_315Active7FBZX8850S-C9V1-QYL
( 9346 634 00315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX8850S-C10-QBZX8850S-C10-QYLBZX8850S-C10-Q
BZX8850S-C1V8-QBZX8850S-C1V8-QYLBZX8850S-C1V8-Q
BZX8850S-C2V0-QBZX8850S-C2V0-QYLBZX8850S-C2V0-Q
BZX8850S-C2V2-QBZX8850S-C2V2-QYLBZX8850S-C2V2-Q
BZX8850S-C2V4-QBZX8850S-C2V4-QYLBZX8850S-C2V4-Q
BZX8850S-C2V7-QBZX8850S-C2V7-QYLBZX8850S-C2V7-Q
BZX8850S-C3V0-QBZX8850S-C3V0-QYLBZX8850S-C3V0-Q
BZX8850S-C3V3-QBZX8850S-C3V3-QYLBZX8850S-C3V3-Q
BZX8850S-C3V6-QBZX8850S-C3V6-QYLBZX8850S-C3V6-Q
BZX8850S-C3V9-QBZX8850S-C3V9-QYLBZX8850S-C3V9-Q
BZX8850S-C4V3-QBZX8850S-C4V3-QYLBZX8850S-C4V3-Q
BZX8850S-C4V7-QBZX8850S-C4V7-QYLBZX8850S-C4V7-Q
BZX8850S-C5V1-QBZX8850S-C5V1-QYLBZX8850S-C5V1-Q
BZX8850S-C5V6-QBZX8850S-C5V6-QYLBZX8850S-C5V6-Q
BZX8850S-C6V2-QBZX8850S-C6V2-QYLBZX8850S-C6V2-Q
BZX8850S-C6V8-QBZX8850S-C6V8-QYLBZX8850S-C6V8-Q
BZX8850S-C7V5-QBZX8850S-C7V5-QYLBZX8850S-C7V5-Q
BZX8850S-C8V2-QBZX8850S-C8V2-QYLBZX8850S-C8V2-Q
BZX8850S-C9V1-QBZX8850S-C9V1-QYLBZX8850S-C9V1-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BZX8850S-Q_SERLow-current voltage regulator diodesData sheet2021-08-25
SOD882BDLeadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.