×

PDTA143X_TO_124XQB series

50 V, 100 mA PNP resistor-equipped transistors

100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

R1

R2

Package

NPN complement:

kΩ

kΩ

Nexperia

JEDEC

PDTA143XQB

4.7

10

SOT8015

MO-340BA

PDTC143XQB

PDTA123JQB

2.2

47

PDTC123JQB

PDTA143ZQB

4.7

47

PDTC143ZQB

PDTA114YQB

10

47

PDTC114YQB

PDTA124XQB

22

47

PDTC124XQB

Features and benefits

  • 100 mA output current capability

  • Built-in resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Low package height of 0.5 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Digital applications

  • Cost saving alternative for BC857 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Automotive qualified
PDTA124XQBSOT8015DFN1110D-31.1 x 1 x 0.481002247PNP45050N

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA124XQB
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveD4PDTA124XQBZ
( 9346 625 99147 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA124XQB
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_315Withdrawn / End-of-lifeD4PDTA124XQBYL
( 9346 625 99315 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTA124XQB934662599315

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA124XQBPDTA124XQBZPDTA124XQB

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA124XQBPDTA124XQBYLPDTA124XQB
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTA143X_TO_124XQB_SER50 V, 100 mA PNP resistor-equipped transistorsData sheet2021-09-28
SOT8015plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm bodyPackage information2023-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.