×

PDTC143_114_124_144EQB-Q Series

50 V, 100 mA NPN resistor-equipped transistors

100 mA NPN Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

R1

R2

Package

PNP complement:

kΩ

kΩ

Nexperia

JEDEC

PDTC143EQB-Q

4.7

4.7

SOT8015

MO-340BA

PDTA143EQB-Q

PDTC114EQB-Q

10

10

PDTA114EQB-Q

PDTC124EQB-Q

22

22

PDTA124EQB-Q

PDTC144EQB-Q

47

47

PDTA144EQB-Q

Features and benefits

  • 100 mA output current capability

  • Built-in resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Low package height of 0.5 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Digital applications

  • Cost saving alternative for BC847-Q series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Automotive qualified
PDTC114EQB-QSOT8015DFN1110D-31.1 x 1 x 0.481001010NPN25050Y
PDTC124EQB-QSOT8015DFN1110D-31.1 x 1 x 0.481002222NPN25050Y
PDTC143EQB-QSOT8015DFN1110D-31.1 x 1 x 0.481004.74.7NPN25050Y
PDTC144EQB-QSOT8015DFN1110D-31.1 x 1 x 0.481004747NPN25050Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114EQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveD9PDTC114EQB-QZ
( 9346 634 80147 )
PDTC124EQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE4PDTC124EQB-QZ
( 9346 634 81147 )
PDTC143EQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE6PDTC143EQB-QZ
( 9346 634 79147 )
PDTC144EQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE9PDTC144EQB-QZ
( 9346 634 82147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC114EQB-QPDTC114EQB-QZPDTC114EQB-Q
PDTC124EQB-QPDTC124EQB-QZPDTC124EQB-Q
PDTC143EQB-QPDTC143EQB-QZPDTC143EQB-Q
PDTC144EQB-QPDTC144EQB-QZPDTC144EQB-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTC143_114_124_144EQB-Q_SER50 V, 100 mA NPN resistor-equipped transistorsData sheet2021-10-01
SOT8015plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm bodyPackage information2023-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.