×

PDTA143_114_124_144EQC Series

50 V, 100 mA PNP resistor-equipped transistors

100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

R1

R2

Package

NPN complement:

kΩ

kΩ

Nexperia

JEDEC

PDTA143EQC

4.7

4.7

SOT8009

MO-340CA

PDTC143EQC

PDTA114EQC

10

10

PDTC114EQC

PDTA124EQC

22

22

PDTC124EQC

PDTA144EQC

47

47

PDTC144EQC

Features and benefits

  • 100 mA output current capability

  • Built-in resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Low package height of 0.5 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Digital applications

  • Cost saving alternative for BC857 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Automotive qualified
PDTA114EQCSOT8009DFN1412D-31.4 x 1.2 x 0.481001010PNP25050N
PDTA124EQCSOT8009DFN1412D-31.4 x 1.2 x 0.481002222PNP25050N
PDTA143EQCSOT8009DFN1412D-31.4 x 1.2 x 0.481004.74.7PNP25050N

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA114EQC
DFN1412D-3
(SOT8009)
SOT8009REFLOW_BG-BD-1
SOT8009_147Active8APDTA114EQCZ
( 9346 609 06147 )
PDTA124EQC
DFN1412D-3
(SOT8009)
SOT8009REFLOW_BG-BD-1
SOT8009_147Active8DPDTA124EQCZ
( 9346 609 07147 )
PDTA143EQC
DFN1412D-3
(SOT8009)
SOT8009REFLOW_BG-BD-1
SOT8009_147Active8EPDTA143EQCZ
( 9346 609 05147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA114EQCPDTA114EQCZPDTA114EQCweek 25, 2019
PDTA124EQCPDTA124EQCZPDTA124EQCweek 25, 2019
PDTA143EQCPDTA143EQCZPDTA143EQCweek 25, 2019
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTA143_114_124_144EQC_SER50 V, 100 mA PNP resistor-equipped transistorsData sheet2021-10-01
SOT8009plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm bodyPackage information2020-12-14
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.