×

PDTC143X_TO_124XQB-Q Series

50 V, 100 mA NPN resistor-equipped transistors

100 mA NPN Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

R1

R2

Package

PNP complement:

kΩ

kΩ

Nexperia

JEDEC

PDTC143XQB-Q

4.7

10

SOT8015

MO-340BA

PDTA143XQB-Q

PDTC123JQB-Q

2.2

47

PDTA123JQB-Q

PDTC143ZQB-Q

4.7

47

PDTA143ZQB-Q

PDTC114YQB-Q

10

47

PDTA114YQB-Q

PDTC124XQB-Q

22

47

PDTA124XQB-Q

Features and benefits

  • 100 mA output current capability

  • Built-in resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Low package height of 0.5 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Digital applications

  • Cost saving alternative for BC847-Q series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)Channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PDTC114YQB-QSOT8015DFN1110D-31.1 x 1 x 0.48NPN250471001050
PDTC123JQB-QSOT8015DFN1110D-31.1 x 1 x 0.48NPN250471002.250
PDTC124XQB-QSOT8015DFN1110D-31.1 x 1 x 0.48NPN250471002250
PDTC143XQB-QSOT8015DFN1110D-31.1 x 1 x 0.48NPN250101004.750
PDTC143ZQB-QSOT8015DFN1110D-31.1 x 1 x 0.48NPN250471004.750

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTC114YQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE2PDTC114YQB-QZ
( 9346 634 86147 )
PDTC123JQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE3PDTC123JQB-QZ
( 9346 634 84147 )
PDTC124XQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE5PDTC124XQB-QZ
( 9346 634 87147 )
PDTC143XQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE7PDTC143XQB-QZ
( 9346 634 83147 )
PDTC143ZQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveE8PDTC143ZQB-QZ
( 9346 634 85147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTC114YQB-QPDTC114YQB-QZPDTC114YQB-Q
PDTC123JQB-QPDTC123JQB-QZPDTC123JQB-Q
PDTC124XQB-QPDTC124XQB-QZPDTC124XQB-Q
PDTC143XQB-QPDTC143XQB-QZPDTC143XQB-Q
PDTC143ZQB-QPDTC143ZQB-QZPDTC143ZQB-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
SOT8015plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm bodyPackage information2023-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.