×

PESD3V3U1UA_UB_UL

Parametrics

Type numberPackage versionPackage nameSize (mm)ConfigurationNr of linesVRWM (V)Cd [typ] (pF)IPPM [max] (A)VESD (kV)
PESD3V3U1UASOD323SOD3231.7 x 1.25 x 0.95Unidirectional13.32.6-9

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD3V3U1UA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveQTPESD3V3U1UA,115
( 9340 629 51115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PESD3V3U1UAPESD3V3U1UA,115PESD3V3U1UAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.