NEVB-NID1101 1.5 V to 5.5 V, 1.5 A, Ideal Diode with Forward Voltage Blocking Evaluation Board
The NEVB-NID1101 evaluation PCB incorporates two NID1101 ideal diodes, enabling the assessment of performance and behavior across various use cases, such as OR-ing, power supply multiplexing, and parallel operation. NEVB-NID1101 offers convenient access to multiple power supply inputs, as well as probe hook-ups for evaluation. Additionally, it includes an NMOS transistor at the output to test short circuit behavior.
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID1101UP | 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
nevb-nid1100-1-5-v-to-5-5-v-1-A-ideal-diode-with-forward-voltage-blocking-evaluation-board | NEVB-NID1100 1.5 V to 5.5 V, 1 A, Ideal Diode with Forward Voltage Blocking Evaluation Board | Evaluation board | Order |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID1101UP | 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
nevb-nid1100-1-5-v-to-5-5-v-1-A-ideal-diode-with-forward-voltage-blocking-evaluation-board | NEVB-NID1100 1.5 V to 5.5 V, 1 A, Ideal Diode with Forward Voltage Blocking Evaluation Board | Evaluation board | Order |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90071 | NEVB-NID1101 Evaluation board user manual | User manual | 2025-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.