Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOD962P | DSN0603P-2 | silicon, leadless tiny package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.15 mm body | 2025-07-23 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| SOD962P | silicon, leadless tiny package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.15 mm body | Package information | 2025-08-27 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
| Type number | Description | Quick access |
|---|---|---|
| PESD5V0R1BDSFP | Extremely low clamping bidirectional ESD protection diode |