Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD992P | DSN0402P-2 | silicon, leadless tiny package; 2 terminals; 0.28 mm pitch; 0.43 mm x 0.23 mm x 0.12 mm body | 2025-07-17 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V0H1BSP | Extremely low capacitance bidirectional ESD protection diode | |
PESD1V0Y1BSP | Extremely symmetrical bidirectional ESD protection diode | |
PESD5V5V1BCSP | Extremely low clamping bidirectional ESD protection diode | |
PESD3V3V1BCSP | Extremely low clamping bidirectional ESD protection diode | |
PESD5V0R1BDSP | Extremely low capacitance bidirectional ESD protection diode |