Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
NCR320PAS | 250 mA LED driver in DFN2020D-6 | Production | |
NCR320U | 250 mA LED driver in SOT457 | Production | |
NCR320Z | 250 mA LED driver in SOT223 | Production | |
NCR321PAS | 250 mA LED driver in DFN2020D-6 | Production | |
NCR321U | 250 mA LED driver in SOT457 | Production | |
NCR321Z | 250 mA LED driver in SOT223 | Production | |
NCR401T | 10 mA LED driver in SOT23 | Production | |
NCR401U | 10 mA LED driver in SOT457 | Production | |
NCR402T | 20 mA LED driver in SOT23 | Production | |
NCR402U | 20 mA LED driver in SOT457 | Production | |
NCR405U | 50 mA LED driver in SOT457 | Production | |
NCR420PAS | 150 mA LED driver in DFN2020D-6 | Production | |
NCR420U | 150 mA LED driver in SOT457 | Production | |
NCR420Z | 150 mA LED driver in SOT223 | Production | |
NCR421PAS | 150 mA LED driver in DFN2020D-6 | Production | |
NCR421U | 150 mA LED driver in SOT457 | Production | |
NCR421Z | 150 mA LED driver in SOT223 | Production | |
PSSI2021SAY | Constant current source in SOT353 package | Production |
Leaflet (2) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_document_factsheet_LED_Driver_2020_CHN | LED Driver Factsheet CHN | Leaflet | 2020-08-20 |
Nexperia_document_factsheet_LED_Driver_2020 | Constant current LED Drivers | Leaflet | 2020-08-18 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
SOT457_mk | plastic, surface-mounted package (SC-74) | Marcom graphics | 2018-11-26 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.