Key features and benefits
- High transition frequency
- Very low feedback capacitance (typ. 0.35 pF)
- Small and very small packages
Key applications
- TV tuner
- TV IF amplifier
- Audio amplifier
Parametric search
General purpose bipolar transistors
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BF550 | PNP medium frequency transistor | Production | |
BF570 | NPN medium frequency transistor | Production | |
BF824 | PNP medium frequency transistor | Production | |
BF824W | PNP medium frequency transistor | Production | |
BF840 | NPN medium frequency transistor | Production | |
BFS19 | NPN medium frequency transistor | Production | |
BFS20 | NPN medium frequency transistor | Production | |
BFS20W | NPN medium frequency transistor | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.