Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
LFPAK bipolar transistors | Nexperia bipolar transistors in LFPAK56 and LFPAK56D - the true power packages for smart efficiency | ACT |
|
PHPT610030NK-Q | NPN/NPN high power double bipolar transistor | Production | |
PHPT610030NPK | NPN/PNP high power double bipolar transistor | Production | |
PHPT610030PK-Q | PNP/PNP high power double bipolar transistor | Production | |
PHPT610035NK | NPN/NPN high power double bipolar transistor | Production | |
PHPT610035PK | PNP/PNP matched high power double bipolar transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.