×

Automotive medium power low VF Schottky rectifiers dual ≥ 200 mA

Helping you solve your design challenges with essential solutions

Our low voltage-drop MEGA (Maximum Efficiency General Application) Schottky diodes offer high performance in small packages. Suitable for reverse polarity protection and low and medium power rectification applications. The MEGA Schottky family exemplifies our commitment to developing these essential multimarket solutions.

Parametric search

Automotive Schottky diodes and rectifiers
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PMEG060T040CLPE-Q 60 V, 2 x 2 A dual common cathode low leakage current Trench Schottky barrier rectifier Production
PMEG060T060CLPE-Q 60 V, 2 x 3 A dual common cathode low leakage current Trench MEGA Schottky barrier rectifier Production
PMEG060T080CLPE-Q 60 V, 2 x 4 A dual common cathode low leakage current Trench Schottky barrier rectifier Production
PMEG060T100CLPE-Q 60 V, 2 x 5 A dual common cathode low leakage current Trench Schottky barrier rectifier Production
PMEG2005CT-Q 20 V, 500 mA low VF dual Schottky barrier rectifier Production
PMEG2020CPAS 20 V, 2 A low VF dual Schottky barrier rectifier Production
PMEG3020CPAS 30 V, 2 A low VF dual Schottky barrier rectifier Production
PMEG4005CT-Q 40 V, 500 mA low VF dual Schottky barrier rectifier Production
PMEG6010CPAS 60 V, 1 A low VF dual Schottky barrier rectifier Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
DFN2020-3_SOT1061_mk plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference