×

50 - 55 VDS for 36 V motors

Optimised SOA, high ID rating and excellent avalanche capability

There is growing demand for 36 V DC motors, often being used with multi-cell lithium-ion battery packs, in an increasing range of applications. From cordless power tools to outdoor power equipment and even e-bikes and scooters. To drive these demanding applications safely and efficiently requires MOSFETs that have been optimized for high current, strong SOA and rugged avalanche rating.

ASFETs for DC motor control – 50/55V ASFETs are designed to meet the needs of 36 V motors:

  • Nexperia’s Superjunction technology provides an enhanced Safe Operating Area (SOA) to withstand power dissipation due to short-circuit faults
  • ID(max), enabling maximum torque from the motor and reliably managing high load and stall current conditions
  • Potential UIS (unclamped inductive spiking) energy dissipation 20% lower than a comparable 60 V MOSFETs
  • Nexperia’s low RDS(on) characteristics deliver higher efficiencies, ensuring longer battery life
  • As with all motor applications, there is a level of system vibration that cannot be dampened. LFPAK brings a unique level of board level reliability and ruggedness.
  • Devices are offered in logic level allowing them to be switched directly from a 5 V gate drive

Parametric search

ASFETs for Motor Control
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PSMN1R2-55SLH N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 Production
PSMN1R5-50YLH N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN2R0-55YLH N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMNR90-50SLH N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 Production
Visit our documentation center for all documentation

Application note (11)

File name Title Type Date
AN11160 Designing RC Snubbers Application note 2023-02-03
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN50006 Power MOSFETs in linear mode Application note 2022-04-12
AN11261 RC Thermal Models Application note 2021-03-18
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN90016 Maximum continuous currents in NEXPERIA LFPAK power MOSFETs Application note 2020-09-03
AN90019 LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout Application note 2020-07-20
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-05-05
AN11599 Using power MOSFETs in parallel Application note 2016-07-13

Marcom graphics (1)

File name Title Type Date
RS3301_50_55V-scr hedge trimmer image Marcom graphics 2021-06-16

Selection guide (1)

File name Title Type Date
Nexperia_Selection_guide_2023 Nexperia Selection Guide 2023 Selection guide 2023-05-10

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.


Cross reference