74AHC(T)1G125

Bus buffer/line driver; 3-state

74AHC1G125 and 74AHCT1G125 are high-speed Si-gate CMOS devices. They provide one non-inverting buffer/line driver with 3-state output. The 3-state output is controlled by the output enable input (OE). A HIGH at OE causes the output to assume a high-impedance OFF-state.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • ESD protection:
    • HBM JESD22-A114F: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101E: exceeds 1000 V
  • Specified from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G125GF
NRND
Not for design in2.0 - 5.5CMOS+/- 8601low-40~1253188.1161XSON6
74AHC1G125GMProduction2.0 - 5.5CMOS± 8601low-40~1253188.1161XSON6
74AHC1G125GVProduction2.0 - 5.5CMOS± 8601low-40~12527667.1173TSOP5
74AHC1G125GWProduction2.0 - 5.5CMOS± 8601low-40~12531786.0186TSSOP5
74AHCT1G125GF
NRND
Not for design in4.5 - 5.5TTL+/- 8601low-40~1253188.1161XSON6
74AHCT1G125GMProduction4.5 - 5.5TTL± 8601low-40~1253188.1161XSON6
74AHCT1G125GVProduction4.5 - 5.5TTL± 8601low-40~12527667.1173TSOP5
74AHCT1G125GWProduction4.5 - 5.5TTL± 8601low-40~12531786.0186TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G125GF
NRND

XSON6
(SOT891)
SOT891Reel 7" Q1/T1, Q3/T4ActiveAM74AHC1G125GF,132
( 9352 855 24132 )
74AHC1G125GM
XSON6
(SOT886)
SOT886Reel 7" Q1/T1, Q3/T4ActiveAM74AHC1G125GM,132
( 9352 855 23132 )
Reel 7" Q1/T1ActiveAM74AHC1G125GM,115
( 9352 855 23115 )
74AHC1G125GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveA2574AHC1G125GV,125
( 9352 716 61125 )
74AHC1G125GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveAM74AHC1G125GW,125
( 9352 630 02125 )
74AHCT1G125GF
NRND

XSON6
(SOT891)
SOT891Reel 7" Q1/T1, Q3/T4ActiveCM74AHCT1G125GF,132
( 9352 855 26132 )
74AHCT1G125GM
XSON6
(SOT886)
SOT886Reel 7" Q1/T1, Q3/T4ActiveCM74AHCT1G125GM,132
( 9352 855 25132 )
Reel 7" Q1/T1ActiveCM74AHCT1G125GM,115
( 9352 855 25115 )
74AHCT1G125GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveC2574AHCT1G125GV,125
( 9352 716 60125 )
74AHCT1G125GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveCM74AHCT1G125GW,125
( 9352 630 01125 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G125GW
TSSOP5
(SOT353-1)
SOT353-1Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeAM74AHC1G125GW,165
( 9352 630 02165 )
74AHCT1G125GW
TSSOP5
(SOT353-1)
SOT353-1Reel 11" Q3/Q4 SMD, ReverseWithdrawn / End-of-lifeCM74AHCT1G125GW,165
( 9352 630 01165 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC1G125GW935263002165
74AHC1G125GW935263002115
74AHC1G125GW935263002118
74AHCT1G125GW935263001165
74AHCT1G125GW935263001115
74AHCT1G125GW935263001118

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC1G125GF
NRND
74AHC1G125GF,13274AHC1G125GFAlways Pb-free11
74AHC1G125GM74AHC1G125GM,13274AHC1G125GMAlways Pb-free84.96.621.51E811
74AHC1G125GM74AHC1G125GM,11574AHC1G125GMAlways Pb-free84.96.621.51E811
74AHC1G125GV74AHC1G125GV,12574AHC1G125GVweek 36, 200384.96.621.51E811
74AHC1G125GW74AHC1G125GW,12574AHC1G125GWweek 36, 200384.96.621.51E811
74AHCT1G125GF
NRND
74AHCT1G125GF,13274AHCT1G125GFAlways Pb-free11
74AHCT1G125GM74AHCT1G125GM,13274AHCT1G125GMAlways Pb-free84.96.621.51E811
74AHCT1G125GM74AHCT1G125GM,11574AHCT1G125GMAlways Pb-free84.96.621.51E811
74AHCT1G125GV74AHCT1G125GV,12574AHCT1G125GVweek 36, 200384.96.621.51E811
74AHCT1G125GW74AHCT1G125GW,12574AHCT1G125GWweek 36, 200384.96.621.51E811

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
74AHC1G125GW74AHC1G125GW,16574AHC1G125GWweek 36, 200384.96.621.51E811
74AHCT1G125GW74AHCT1G125GW,16574AHCT1G125GWweek 36, 200384.96.621.51E811
Quality and reliability disclaimer

Documentation (18)

File nameTitleTypeDate
74AHC_AHCT1G125Bus buffer/line driver; 3-stateData sheet2017-05-03
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc1g125ahc1g125 IBIS modelIBIS model2013-04-07
ahct1g125ahct1g125 IBIS modelIBIS model2013-04-07
nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
SOT891_132XSON6; reel pack; standard product orientation; 12NC ending 132Packing2014-08-26
SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyOutline drawing2018-11-14
SOT886_115XSON6; Reel pack; SMD, 7" Q1/T1 Standard product orientation Orderable part number ending ,115 or X Ordering code (12NC) ending 115Packing2013-04-23
MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
SOT886_132XSON6; reel pack; standard product orientation; 12NC ending 132Packing2012-11-28
SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyOutline drawing2018-11-14
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc1g125ahc1g125 IBIS modelIBIS model2013-04-07
ahct1g125ahct1g125 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.