Features
- Symmetrical output impedance
- High noise immunity
- ESD protection:
- HBM JESD22-A114E: exceeds 2000 V
- MM JESD22-A115-A: exceeds 200 V
- CDM JESD22-C101C: exceeds 1000 V
- Low power dissipation
- Balanced propagation delays
- SOT353-1 and SOT753 package options
- Specified from -40 °C to +125 °C
Target applications
- Wave and pulse shapers
- Astable multivibrators
- Monostable multivibrators
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | No of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC1G14GV | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 282 | 70.5 | 177 | TSOP5 |
74AHC1G14GW | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 1 | low | -40~125 | 322 | 90.7 | 191 | TSSOP5 |
74AHCT1G14GV | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 282 | 70.5 | 177 | TSOP5 |
74AHCT1G14GW | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 1 | low | -40~125 | 322 | 90.7 | 191 | TSSOP5 |
Package
Type number | Package | Outline version | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G14GV | ![]() TSOP5 (SOT753) | SOT753 | Reel 7" Q3/T4, Reverse | Active | A14 | 74AHC1G14GV,125 ( 9352 716 65125 ) | |
74AHC1G14GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | Reel 7" Q3/T4, Reverse | Active | AF | 74AHC1G14GW,125 ( 9352 630 09125 ) | |
74AHCT1G14GV | ![]() TSOP5 (SOT753) | SOT753 | Reel 7" Q3/T4, Reverse | Active | C14 | 74AHCT1G14GV,125 ( 9352 716 64125 ) | |
74AHCT1G14GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | Reel 7" Q3/T4, Reverse | Active | CF | 74AHCT1G14GW,125 ( 9352 630 08125 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Outline version | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G14GW | ![]() TSSOP5 (SOT353-1) | SOT353-1 | Reel 11" Q3/Q4 SMD, Reverse | Withdrawn / End-of-life | AF | 74AHC1G14GW,165 ( 9352 630 09165 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC1G14GW | 935263009165 | |||||
74AHC1G14GW | 935263009115 | |||||
74AHC1G14GW | 935263009118 | |||||
74AHCT1G14GW | 935263008165 | |||||
74AHCT1G14GW | 935263008115 | |||||
74AHCT1G14GW | 935263008118 |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | EFR | IFR | MTBF (hour) | MSL | MSL leadfree |
---|---|---|---|---|---|---|---|---|---|
74AHC1G14GV | 74AHC1G14GV,125 | 74AHC1G14GV | ![]() ![]() | week 36, 2003 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHC1G14GW | 74AHC1G14GW,125 | 74AHC1G14GW | ![]() ![]() | week 36, 2003 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHCT1G14GV | 74AHCT1G14GV,125 | 74AHCT1G14GV | ![]() ![]() | week 36, 2003 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHCT1G14GW | 74AHCT1G14GW,125 | 74AHCT1G14GW | ![]() ![]() | week 36, 2003 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | EFR | IFR | MTBF (hour) | MSL | MSL leadfree |
---|---|---|---|---|---|---|---|---|---|
74AHC1G14GW | 74AHC1G14GW,165 | 74AHC1G14GW | ![]() ![]() | week 36, 2003 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT1G14 | Inverting Schmitt trigger | Data sheet | 2017-03-16 |
ahc1g14 | ahc1g14 IBIS model | IBIS model | 2013-04-07 |
nexperia_selection_guide_2019_201901 | Selection guide 2019. Discretes, Logic and MOSFETs | Selection guide | 2018-12-12 |
SOT353-1_125 | TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125 | Packing | 2017-11-16 |
SOT353-1_165 | TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165 | Packing | 2013-05-15 |
SOT353-1 | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Outline drawing | 2017-01-30 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753_125 | Tape reel SMD; reversed product orientation 12NC ending 125 | Packing | 2012-11-29 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Outline drawing | 2018-10-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
ahc1g14 | ahc1g14 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.