74AHC(T)1G17

Single Schmitt trigger buffer

The 74AHC1G17 and 74AHCT1G17 are single buffers with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features

  • Symmetrical output impedance
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E: exceeds 2000 V
    • MM JESD22-A115-A: exceeds 200 V
    • CDM JESD22-C101C: exceeds 1000 V
  • Low power dissipation
  • Balanced propagation delays
  • Multiple package options
  • Specified from ‑40 °C to +125 °C

Target applications

  • Wave and pulse shapers
  • Astable multivibrators
  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (Cel)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G17GVProduction2.0 - 5.5CMOS+/- 8601low-40~12528270.5177TSOP5
74AHC1G17GWProduction2.0 - 5.5CMOS+/- 8601low-40~12532290.7191TSSOP5
74AHCT1G17GVProduction4.5 - 5.5TTL+/- 8601low-40~12528270.5177TSOP5
74AHCT1G17GWProduction4.5 - 5.5TTL+/- 8601low-40~12532290.7191TSSOP5

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G17GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveStandard Marking74AHC1G17GVH
( 9353 034 37125 )
74AHC1G17GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveStandard Marking74AHC1G17GWH
( 9353 034 38125 )
74AHCT1G17GV
TSOP5
(SOT753)
SOT753Reel 7" Q3/T4, ReverseActiveStandard Marking74AHCT1G17GVH
( 9353 034 55125 )
74AHCT1G17GW
TSSOP5
(SOT353-1)
SOT353-1Reel 7" Q3/T4, ReverseActiveStandard Marking74AHCT1G17GWH
( 9353 034 56125 )

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateMSLMSL leadfree
74AHC1G17GV74AHC1G17GVH74AHC1G17GVAlways Pb-free11
74AHC1G17GW74AHC1G17GWH74AHC1G17GWAlways Pb-free11
74AHCT1G17GV74AHCT1G17GVH74AHCT1G17GVAlways Pb-free11
74AHCT1G17GW74AHCT1G17GWH74AHCT1G17GWAlways Pb-free11
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74AHC_AHCT1G17Single Schmitt trigger bufferData sheet2017-03-16
ahc1g1774AHC1G17 IBIS modelIBIS model2019-01-09
ahct1g1774AHCT1G17 IBIS modelIBIS model2019-01-09
SOT353-1plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyOutline drawing2017-01-30
SOT353-1_125TSSOP5; Reel pack; SMD, 7"; Q3 Reversed product orientation; Orderable part number ending, 125 or H; Ordering code (12NC) ending 125Packing2017-11-16
SOT353-1_165TSSOP5; Reel pack; SMD; Q3 Reverse product orientation; Orderable part number ending, 165 or Z; Ordering code (12NC) ending 165Packing2013-05-15
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753_125Tape reel SMD; reversed product orientation 12NC ending 125Packing2012-11-29
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyOutline drawing2018-10-18

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc1g1774AHC1G17 IBIS modelIBIS model2019-01-09
ahct1g1774AHCT1G17 IBIS modelIBIS model2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.