74HC(T)365

Hex buffer/line driver; 3-state

The 74HC365; 74HCT365 is a hex buffer/line driver with 3-state outputs controlled by the output enable inputs (OEn). A HIGH on OEn causes the outputs to assume a high impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features

  • Inverting outputs
  • Input levels:
    • For 74HC365: CMOS level
    • For 74HCT365: TTL level
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114F exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C
  • Multiple package options

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)No of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC365DProduction2.0 - 6.0CMOS± 7.8366low-40~125793.537SO16
74HC365DB
NRND
Not for design in2.0 - 6.0CMOS+/- 7.8366low-40~12514842.0SSOP16
74HC365PWProduction2.0 - 6.0CMOS± 7.8366low-40~1251121.439.4TSSOP16
74HCT365DProduction4.5 - 5.5TTL± 6366low-40~125783.036SO16
74HCT365DB
NRND
Not for design in4.5 - 5.5TTL+/- 6366low-40~12514842.0SSOP16
74HCT365PWProduction4.5 - 5.5TTL± 6366low-40~1251121.439.4TSSOP16

Package

Type numberPackageOutline versionReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC365D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HC365D74HC365D,653
( 9337 146 70653 )
Bulk Pack, CECCActive74HC365D74HC365D,652
( 9337 146 70652 )
74HC365DB
NRND

SSOP16
(SOT338-1)
SOT338-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC36574HC365DB,118
( 9351 886 80118 )
74HC365PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHC36574HC365PW,118
( 9351 890 40118 )
Bulk PackActiveHC36574HC365PW,112
( 9351 890 40112 )
74HCT365D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
Reel 13" Q1/T1 CECCActive74HCT365D74HCT365D,653
( 9337 151 50653 )
Bulk Pack, CECCActive74HCT365D74HCT365D,652
( 9337 151 50652 )
74HCT365DB
NRND

SSOP16
(SOT338-1)
SOT338-1SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT36574HCT365DB,118
( 9351 899 00118 )
Bulk PackActiveHCT36574HCT365DB,112
( 9351 899 00112 )
74HCT365PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
Reel 13" Q1/T1ActiveHCT36574HCT365PW,118
( 9352 738 97118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC365D/S242933967450118
74HC365DB9351886801122018-12-312019-06-3074HC365DB

    Quality, reliability & chemical content

    Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
    74HC365D74HC365D,65374HC365Dweek 6, 200484.96.621.51E811
    74HC365D74HC365D,65274HC365Dweek 6, 200484.96.621.51E811
    74HC365DB
    NRND
    74HC365DB,11874HC365DBweek 12, 200511
    74HC365PW74HC365PW,11874HC365PWweek 10, 200584.96.621.51E811
    74HC365PW74HC365PW,11274HC365PWweek 10, 200584.96.621.51E811
    74HCT365D74HCT365D,65374HCT365Dweek 30, 200484.96.621.51E811
    74HCT365D74HCT365D,65274HCT365Dweek 30, 200484.96.621.51E811
    74HCT365DB
    NRND
    74HCT365DB,11874HCT365DBweek 12, 200511
    74HCT365DB
    NRND
    74HCT365DB,11274HCT365DBweek 12, 200511
    74HCT365PW74HCT365PW,11874HCT365PWweek 10, 200584.96.621.51E811
    Quality and reliability disclaimer

    Documentation (19)

    File nameTitleTypeDate
    74HC_HCT365Hex buffer/line driver; 3-stateData sheet2017-03-16
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    nexperia_selection_guide_2019_201901Selection guide 2019. Discretes, Logic and MOSFETsSelection guide2018-12-12
    HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
    SOT109-1_431SO16; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-08-25
    SOT109-1_118SO16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-24
    SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm bodyOutline drawing2018-10-18
    SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT403-1_623TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or HL; Ordering code (12NC) ending 623Packing2013-05-15
    SOT403-1_118TSSOP16; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118Packing2013-04-08
    SOT403-1_128TSSOP16; Reel pack; SMD, 13", Turned Q4/T2 180 deg product orientation Orderable part number ending ,128 or HP Ordering code (12NC) ending 128Packing2014-10-14
    SOT403-1_653TSSOP16; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653Packing2013-05-15
    SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.1 mm bodyOutline drawing2018-11-14
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
    SOT338-1_431SSOP16; Reel pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431Packing2016-10-05
    SOT338-1plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm bodyOutline drawing2018-10-18
    SSOP-TSSOP-VSO-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
    SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.