Features
- Balanced propagation delays
- Inputs accept voltages higher than VCC
- Input levels:
- For 74AHC132: CMOS level
- For 74AHCT132: TTL level
- ESD protection:
- HBM EIA/JESD22-A114E exceeds 2000 V
- MM EIA/JESD22-A115-A exceeds 200 V
- CDM EIA/JESD22-C101C exceeds 1000 V
- Multiple package options
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | No of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC132BQ | Production | 2.0 - 5.5 | n.a. | CMOS | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 103 | 18.4 | 71 | DHVQFN14 |
74AHC132D | Production | 2.0 - 5.5 | n.a. | CMOS | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 105 | 17.8 | 63 | SO14 |
74AHC132PW | Production | 2.0 - 5.5 | n.a. | CMOS | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 138 | 6.9 | 64 | TSSOP14 |
74AHCT132BQ | Production | 4.5 - 5.5 | n.a. | TTL | ± 8 | 3.5 | 60 | 4 | low | -40~125 | 103 | 18.4 | 71 | DHVQFN14 |
74AHCT132D | Production | 4.5 - 5.5 | n.a. | TTL | ± 8 | 3.5 | 60 | 4 | low | -40~125 | 105 | 17.8 | 63 | SO14 |
74AHCT132PW | Production | 4.5 - 5.5 | n.a. | TTL | ± 8 | 3.5 | 60 | 4 | low | -40~125 | 138 | 6.9 | 64 | TSSOP14 |
Package
Type number | Package | Outline version | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC132BQ | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | Reel 7" Q1/T1 | Active | AC132 | 74AHC132BQ,115 ( 9352 787 94115 ) | |
74AHC132D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | Reel 13" Q1/T1 | Active | 74AHC132D | 74AHC132D,118 ( 9352 629 89118 ) |
Bulk Pack | Active | 74AHC132D | 74AHC132D,112 ( 9352 629 89112 ) | ||||
74AHC132PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | AHC132 | 74AHC132PW,118 ( 9352 629 91118 ) |
Bulk Pack | Active | AHC132 | 74AHC132PW,112 ( 9352 629 91112 ) | ||||
74AHCT132BQ | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | Reel 7" Q1/T1 | Active | AT132 | 74AHCT132BQ,115 ( 9352 788 06115 ) | |
74AHCT132D | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | Reel 13" Q1/T1 | Active | 74AHCT132D | 74AHCT132D,118 ( 9352 629 95118 ) |
Bulk Pack | Active | 74AHCT132D | 74AHCT132D,112 ( 9352 629 95112 ) | ||||
74AHCT132PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | Reel 13" Q1/T1 | Active | AHCT132 | 74AHCT132PW,118 ( 9352 629 96118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHCT132PW | 935262996112 | 2018-12-31 | 2019-06-30 | 74AHCT132PW |
Quality, reliability & chemical content
Type number | Orderable part number | Chemical content | RoHS / RHF | Leadfree conversion date | EFR | IFR | MTBF (hour) | MSL | MSL leadfree |
---|---|---|---|---|---|---|---|---|---|
74AHC132BQ | 74AHC132BQ,115 | 74AHC132BQ | ![]() ![]() | Always Pb-free | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHC132D | 74AHC132D,118 | 74AHC132D | ![]() ![]() | week 32, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHC132D | 74AHC132D,112 | 74AHC132D | ![]() ![]() | week 32, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHC132PW | 74AHC132PW,118 | 74AHC132PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHC132PW | 74AHC132PW,112 | 74AHC132PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHCT132BQ | 74AHCT132BQ,115 | 74AHCT132BQ | ![]() ![]() | Always Pb-free | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHCT132D | 74AHCT132D,118 | 74AHCT132D | ![]() ![]() | week 32, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHCT132D | 74AHCT132D,112 | 74AHCT132D | ![]() ![]() | week 32, 2004 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
74AHCT132PW | 74AHCT132PW,118 | 74AHCT132PW | ![]() ![]() | week 10, 2005 | 84.9 | 6.62 | 1.51E8 | 1 | 1 |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT132 | Quad 2-input NAND Schmitt trigger | Data sheet | 2017-07-20 |
ahct132 | ahct132 IBIS model | IBIS model | 2013-04-07 |
ahc132 | ahc132 IBIS model | IBIS model | 2013-04-07 |
SOT762-1_471 | DHVQFN14; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471 | Packing | 2016-01-21 |
SOT762-1_115 | Standard product orientation 12NC ending 115 | Packing | 2013-04-09 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 3 mm x 2.5 mm x 1 mm body | Outline drawing | 2018-11-14 |
SOT402-1_623 | TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 623 or XP; Ordering code (12NC) ending 623 | Packing | 2013-05-15 |
SOT402-1_653 | TSSOP14; Reel pack; SMD, 13"; Q1 Standard product orientation; Orderable part number ending, 653 or HL; Ordering code (12NC) ending 653 | Packing | 2013-05-15 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Outline drawing | 2018-10-18 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1_118 | TSSOP14; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing | 2019-11-29 |
SOT108-1_431 | SO14; Reel sulfur barrier pack, SMD, 13" Q1/T1 standard product orientation Orderable part number ending ,431 or Z Ordering code (12NC) ending 431 | Packing | 2016-11-24 |
SOT108-1_118 | SO14; Reel pack; SMD, 13" Q1/T1 Standard product orientation Orderable part number ending ,118 or J Ordering code (12NC) ending 118 | Packing | 2013-04-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Outline drawing | 2018-10-18 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.